- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Nameplate for Wire Mesh Pallet
Specifications of NP-P
-
- Material (Main Body)
- Steel
-
- Product Type
- Net pallet
-
- Other
- Option
-
- JAN Code
- 4989999278200
-
- Trusco Code
- 450-2736
-
- Mass(g)
- 570
-
- Features
- Optimum name plate for management of net pallet.
-
- Surface Treatment
- Melamine Baked Finish
-
- External Dimensions Vertical(mm)
- 172
-
- External Dimensions Horizontal(mm)
- 320
-
- External Dimensions Thickness(mm)
- 14
-
- Internal dimensions vertical(mm)
- 155
-
- Internal dimension horizontal(mm)
- 227
-
- Internal dimension thickness(mm)
- 3
-
- Net Pallet Square Response Size(mm)
- 50X50、50X100
-
- Net Pallet Wire Diameter Response Size(mm)
- 6、6.3
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 640.00
|
NET PALLETS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Basic Specifications
-
- Material (Main Body)
- Steel
-
- Product Type
- Net pallet
-
- Other
- Option
-
- JAN Code
- 4989999278200
-
- Trusco Code
- 450-2736
-
- Mass(g)
- 570
-
- Features
- Optimum name plate for management of net pallet.
-
- Surface Treatment
- Melamine Baked Finish
-
- External Dimensions Vertical(mm)
- 172
-
- External Dimensions Horizontal(mm)
- 320
-
- External Dimensions Thickness(mm)
- 14
-
- Internal dimensions vertical(mm)
- 155
-
- Internal dimension horizontal(mm)
- 227
-
- Internal dimension thickness(mm)
- 3
-
- Net Pallet Square Response Size(mm)
- 50X50、50X100
-
- Net Pallet Wire Diameter Response Size(mm)
- 6、6.3
-
- Amount Of Content
- 1 pc.
Product Description
A nameplate for net pallets that uses a coil in open/close unit for easiness to open/close, has excellent strength thanks to its mesh structure, and can be folded for making effective use of storage space.
Specifications of NP-P
-
- Material (Main Body)
- Steel
-
- Product Type
- Net pallet
-
- Other
- Option
-
- JAN Code
- 4989999278200
-
- Trusco Code
- 450-2736
-
- Mass(g)
- 570
-
- Features
- Optimum name plate for management of net pallet.
-
- Surface Treatment
- Melamine Baked Finish
-
- External Dimensions Vertical(mm)
- 172
-
- External Dimensions Horizontal(mm)
- 320
-
- External Dimensions Thickness(mm)
- 14
-
- Internal dimensions vertical(mm)
- 155
-
- Internal dimension horizontal(mm)
- 227
-
- Internal dimension thickness(mm)
- 3
-
- Net Pallet Square Response Size(mm)
- 50X50、50X100
-
- Net Pallet Wire Diameter Response Size(mm)
- 6、6.3
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 640.00
|
NET PALLETS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●It is the optimum name plate for managing net pallets.Specification
●Outer Dimension(mm)L x W x Thickness:172 x 320 x 14
●Inner Dimension(mm) L x W x Thickness:155 x 227 x 3
●SPQ(piece):20
●Squares Corresponding to Net Pallet Size: 50 x 50mm, 50 x 100mm
●Net Pallet Wire Diameter Compliant Size: 6, 6.3mmMaterials
●Main Body: Steel
●Surface Treatment: Melamine Baked Coating Finishing
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?