Adjustment Bracket for Stand/Holder for 18 L Drum/Pail

Brand :
TRUSCO

Caution

    Product Description

    [Specifications]
    ·For preventing stand for 18 L can from falling from shelves.
    ·Weight (kg): 0.7/set

    Features

    ●Shelves and desks(tables)can store 18-liter square can and 18/20-liter pails.

    Usage

    ●Storage of 18-liter square can and 18/20-litter pails.
    ●Shelf fall prevention for stand Canpo-kun for 18-liter square cans and pails.

    Specification

    ●Shelf Correspondence Depth Dimension(mm):430 to 600
    ●SPQ(set):1
    ●Shelf Compliant Dimension: 18L Square Can, Pail Depth 400mm or more x Height 440mm or more, 20L Pail Depth 400mm or more x Height 445.5mm or more

    Materials

    ●Main Body: Steel
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat