- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Stand/Holder for 18 L Drum/Pail
Specifications of KANP
-
- Width (mm)
- 300
-
- Height (mm)
- 217
-
- Depth (mm)
- 400
-
- Product Type
- Other
-
- Other
- Option
-
- JAN Code
- 4989999278163
-
- Trusco Code
- 450-2698
-
- Features
- 18 L can, 18 L and 20 L pail can be stored on the shelf or tabletop (table).
-
- Application
- For storing 18 L metal cans and 18 L/20 L pails.
-
- Mass(kg)
- 4.5
-
- Material
- Main Body: Steel
-
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
|
฿ 2,044.00
|
CAN STANDS
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Basic Specifications
-
- Width (mm)
- 300
-
- Height (mm)
- 217
-
- Depth (mm)
- 400
-
- Product Type
- Other
-
- Other
- Option
-
- JAN Code
- 4989999278163
-
- Trusco Code
- 450-2698
-
- Features
- 18 L can, 18 L and 20 L pail can be stored on the shelf or tabletop (table).
-
- Application
- For storing 18 L metal cans and 18 L/20 L pails.
-
- Mass(kg)
- 4.5
-
- Material
- Main Body: Steel
-
-
- 1 unit
Product Description
Stand for 18 L drum and pail.
[Features]
· 18 L drum and 18 L and 20 L pails can be stored on the shelf or tabletop (table).
[Applications]
· For storing 18 L metal cans and 18 L/20 L pails.
Specifications of KANP
-
- Width (mm)
- 300
-
- Height (mm)
- 217
-
- Depth (mm)
- 400
-
- Product Type
- Other
-
- Other
- Option
-
- JAN Code
- 4989999278163
-
- Trusco Code
- 450-2698
-
- Features
- 18 L can, 18 L and 20 L pail can be stored on the shelf or tabletop (table).
-
- Application
- For storing 18 L metal cans and 18 L/20 L pails.
-
- Mass(kg)
- 4.5
-
- Material
- Main Body: Steel
-
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
|
฿ 2,044.00
|
CAN STANDS
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Shelves and desks(tables)can store 18-liter square can and 18/20-liter pails.Usage
●Storage of 18-liter square can and 18/20-litter pails.Specification
●W x D x H(mm):300 x 400 x 217
●SPQ(piece):2
●Shelf Compliant Dimension: 18L Square Can, Pail Depth 400mm or more x Height 440mm or more, 20L Pail Depth 400mm or more x Height 445.5mm or moreMaterials
●Main Body: Steel
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?