(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

18 L Drum Support Stand Set

18 L Drum Support Stand Set

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,654.52 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KPE-450
KPE-600
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Depth (mm) JAN Code Trusco Code Mass
(kg)

฿ 3,654.52

WAREHOUSES 1 Piece(s) 10 Day(s) 173 444 4989999283747 459-2948 3.33/set 1 Set (18 L Drum Holder Unit: 1 pc, 18 L Drum Holder Bracket: 2 pcs, Upset Type Screw (M6 x 15): 4 pcs)

฿ 4,022.80

WAREHOUSES 1 Piece(s) 14 Day(s) 187 565 4989999283754 459-2956 4.13/set 1 Set (18 L Drum Holder Unit: 1 pc, 18 L Drum Holder Bracket: 2 pcs, Upset Type Screw (M6 x 15): 4 pcs)

Basic Specifications

  • Width (mm)
    209
  • Product Type
    Other
  • Other
    Option
  • Features
    Either an 18 L can or pail can be placed. It allows subdivision without lifting the can, making the work safe and clean.
  • 1 Set (18 L Drum Holder Unit: 1 pc, 18 L Drum Holder Bracket: 2 pcs, Upset Type Screw (M6 x 15): 4 pcs)

Product Description

Either an 18 L drum or pail can be placed. It allows subdivision without lifting the can, making the work safe and clean.

Part Number
KPE-450
KPE-600
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Depth (mm) JAN Code Trusco Code Mass
(kg)

฿ 3,654.52

WAREHOUSES 1 Piece(s) 10 Day(s) 173 444 4989999283747 459-2948 3.33/set 1 Set (18 L Drum Holder Unit: 1 pc, 18 L Drum Holder Bracket: 2 pcs, Upset Type Screw (M6 x 15): 4 pcs)

฿ 4,022.80

WAREHOUSES 1 Piece(s) 14 Day(s) 187 565 4989999283754 459-2956 4.13/set 1 Set (18 L Drum Holder Unit: 1 pc, 18 L Drum Holder Bracket: 2 pcs, Upset Type Screw (M6 x 15): 4 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1