(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Black Diamond Stopper

Black Diamond Stopper

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TTS-BK

  • Product Type
    Other Cushions
  • Color
    Black
  • Length x Width x Height (mm)
    170×95×95
  • Accessory
    Available
  • JAN Code
    4989999246278
  • Trusco Code
    438-8046
  • Features
    Made of rubber so non-slip. Ideal for stopping items on slightly inclined surfaces or flat ground. Has a string for convenient transport.
  • Load Resistance
    Used For 2 Ton or Less Vehicles
  • Mounting Hole Diameter(mm)
    14
  • Mass(g)
    1250
  • Amount Of Content
    1 pc.
Part Number
TTS-BK SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 402.00

฿ 277.14

SAFETY CUSHIONS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Other Cushions
  • Color
    Black
  • Length x Width x Height (mm)
    170×95×95
  • Accessory
    Available
  • JAN Code
    4989999246278
  • Trusco Code
    438-8046
  • Features
    Made of rubber so non-slip. Ideal for stopping items on slightly inclined surfaces or flat ground. Has a string for convenient transport.
  • Load Resistance
    Used For 2 Ton or Less Vehicles
  • Mounting Hole Diameter(mm)
    14
  • Mass(g)
    1250
  • Amount Of Content
    1 pc.

Product Description

Anti-slip wheel stopper, made of rubber.
[Features]
· Comes with a hole which makes it conveniently portable.
· Load capacity: 2 t.
[Applications]
· Ideal for wheel stopper on slightly inclined surfaces or flat ground.

Specifications of TTS-BK

  • Product Type
    Other Cushions
  • Color
    Black
  • Length x Width x Height (mm)
    170×95×95
  • Accessory
    Available
  • JAN Code
    4989999246278
  • Trusco Code
    438-8046
  • Features
    Made of rubber so non-slip. Ideal for stopping items on slightly inclined surfaces or flat ground. Has a string for convenient transport.
  • Load Resistance
    Used For 2 Ton or Less Vehicles
  • Mounting Hole Diameter(mm)
    14
  • Mass(g)
    1250
  • Amount Of Content
    1 pc.
Part Number
TTS-BK SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 402.00

฿ 277.14

SAFETY CUSHIONS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Made out of rubber, it is non-slippery.
●Ideal for bollards on a gentle slope or flat ground.
●It comes with a string for convenient carrying.

Specification

●Color:Black
●W x D x H(mm):95 x 170 x 95
●SPQ(piece):10
●Load Capacity: 2t
●Mounting Sole Diameter: 14mm

Materials

●Natural Rubber

Accessories

●Rope