(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shooter Wheel "Lightweight Spa Wheel Wide" (Frame Width 88 mm)

Shooter Wheel "Lightweight Spa Wheel Wide" (Frame Width 88 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,127.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
JB-82020
JB-82030
JB-83020
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wheel Diameter
(mm)
Pitch
(mm)
Length
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 4,570.16

STEEL WORK TABLE FOR CELL PRO 1 Piece(s) 10 Day(s) 20 22 2002 4537186050681 447-6735 4610 1 pc.

฿ 7,008.27

STEEL WORK TABLE FOR CELL PRO 1 Piece(s) 14 Day(s) 20 22 2992 4537186050698 447-6743 6897 1 pc.

฿ 4,127.00

PLASTIC WHEEL CONVEYOR 1 Piece(s) 35 Day(s) 36 40 2000 4537186050704 447-6751 5000 1 pc.

Basic Specifications

  • Product Type
    Pipe System Workbench
  • Main body: option
    Option
  • Wheel Width(mm)
    69
  • Frame Material
    Aluminum (anodized)
  • Wheel Material
    Polyacetal Resin (white)
  • Features
    Environmentally friendly wide type, with separable wheel and frame.
  • Amount Of Content
    1 pc.

Product Description

[Features]
·Environmentally friendly product with separable wheels and frame
·It is an environment-friendly product that uses a resin-based wheel axle cover to reduce contact noise between the frame and axle, and is also an excellent measure against noise in the workplace

Part Number
JB-82020
JB-82030
JB-83020
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wheel Diameter
(mm)
Pitch
(mm)
Length
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 4,570.16

STEEL WORK TABLE FOR CELL PRO 1 Piece(s) 10 Day(s) 20 22 2002 4537186050681 447-6735 4610 1 pc.

฿ 7,008.27

STEEL WORK TABLE FOR CELL PRO 1 Piece(s) 14 Day(s) 20 22 2992 4537186050698 447-6743 6897 1 pc.

฿ 4,127.00

PLASTIC WHEEL CONVEYOR 1 Piece(s) 35 Day(s) 36 40 2000 4537186050704 447-6751 5000 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1