- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of H-250
-
- Capacity(ml)
- 250
-
- Major Diameter(mm)
- 70
-
- Height(mm)
- 135
-
- Nozzle Length(mm)
- 100
-
- JAN Code
- 4580117390202
-
- Trusco Code
- 124-8006
-
- Mass(g)
- 190
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,645.00
|
OILERS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Basic Specifications
-
- Capacity(ml)
- 250
-
- Major Diameter(mm)
- 70
-
- Height(mm)
- 135
-
- Nozzle Length(mm)
- 100
-
- JAN Code
- 4580117390202
-
- Trusco Code
- 124-8006
-
- Mass(g)
- 190
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
・ An oil bottle with a strong discharge pressure
・ Made of die-cast aluminum, it can be used for a long time
・ It is possible to apply accurately even in deep places
·Discharge amount per 1 stroke of the lever: Approx. 1.3 cc
·Attached nozzle is 100 mm. Optional from 150 to 500 mm at 50 mm intervals
·Die-cast aluminum (tank: steel)
Specifications of H-250
-
- Capacity(ml)
- 250
-
- Major Diameter(mm)
- 70
-
- Height(mm)
- 135
-
- Nozzle Length(mm)
- 100
-
- JAN Code
- 4580117390202
-
- Trusco Code
- 124-8006
-
- Mass(g)
- 190
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,645.00
|
OILERS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●It is an oil stuff with extremely high output power.
●It can be applied precisely to the back of the place.Specification
●Nozzle Length(mm):100
●Discharge Rate Per Lever Stroke Approx. 1.3ccMaterials
●Aluminum Die-cast(tank: stainless steel)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?