(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pail, Stainless Steel Bucket Outer Diameter (mm) 305 Height (mm) 17

Pail, Stainless Steel Bucket Outer Diameter (mm) 305 Height (mm) 17

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of T-MNM-AB

  • Material
    Metal
  • Outer diameter x Height(mm)
    305X17
  • Conforming main body
    MNM-13A・15A・18A
  • JAN Code
    4989999240825
  • Trusco Code
    437-3961
  • Mass(g)
    330
  • Detailed Material
    Stainless steel (SUS304)
  • Amount Of Content
    1 pc.
Part Number
T-MNM-AB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 579.16

STAINLESS STEEL PAILS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Material
    Metal
  • Outer diameter x Height(mm)
    305X17
  • Conforming main body
    MNM-13A・15A・18A
  • JAN Code
    4989999240825
  • Trusco Code
    437-3961
  • Mass(g)
    330
  • Detailed Material
    Stainless steel (SUS304)
  • Amount Of Content
    1 pc.

Product Description

[Features]
・ It is all stainless steel.
·Compatible main body: MNM-13A/15 A/18 A

Specifications of T-MNM-AB

  • Material
    Metal
  • Outer diameter x Height(mm)
    305X17
  • Conforming main body
    MNM-13A・15A・18A
  • JAN Code
    4989999240825
  • Trusco Code
    437-3961
  • Mass(g)
    330
  • Detailed Material
    Stainless steel (SUS304)
  • Amount Of Content
    1 pc.
Part Number
T-MNM-AB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 579.16

STAINLESS STEEL PAILS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1