(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Type Resin Case "Conductive MASTER BOX"

Small Type Resin Case "Conductive MASTER BOX"

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,657.44 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BD-900
DD-600
ED-400
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer internal dimensions: width x depth x height
(mm)
JAN Code Trusco Code Mass
(g)
Drawer Amount Of Content

฿ 3,834.39

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 14 Day(s) 91X209X40 4989999810264 275-1712 2600 MBD-1: 9 pcs 1 unit

฿ 3,669.91

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 10 Day(s) 91X209X65 4989999810271 275-1721 2600 MDD-1: 6 pcs 1 unit

฿ 3,657.44

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 138X209X65 4989999810288 275-1739 2500 MED-1: 4 pcs 1 unit

Basic Specifications

  • Width (mm)
    251 to 350
  • Height (mm)
    ~200
  • Frontage Details(mm)
    342
  • Depth(mm)
    241
  • Height Details(mm)
    168
  • Maximum Load(kg/unit)
    12
  • Specifications/partition
    Adjustable pitch 2 mm
  • Specifications/surface resistance value between 2 points(Ω)
    105
  • Accessory
    Label Card: 1 Per Drawer / Partition: 1 Per Drawer / Wooden Screw for Attaching Ground Wire x 1, Auxiliary Ground Wire x 1
  • Material/main unit
    Conductive ABS Resin
  • Material/drawer
    Conductive ABS Resin
  • Amount Of Content
    1 unit

Product Description

Storage box made with carbon black with excellent conductivity. Surface resistance value between two points is 10^5 Ω, with excellent conductivity.

Part Number
BD-900
DD-600
ED-400
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer internal dimensions: width x depth x height
(mm)
JAN Code Trusco Code Mass
(g)
Drawer Amount Of Content

฿ 3,834.39

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 14 Day(s) 91X209X40 4989999810264 275-1712 2600 MBD-1: 9 pcs 1 unit

฿ 3,669.91

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 10 Day(s) 91X209X65 4989999810271 275-1721 2600 MDD-1: 6 pcs 1 unit

฿ 3,657.44

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 138X209X65 4989999810288 275-1739 2500 MED-1: 4 pcs 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1