(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Letter Case "Business Cassetter" (B4 Type)

Letter Case "Business Cassetter" (B4 Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 10,137.53 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B4-002
B4-111
B4-222
B4-333
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer
(Nos.)
Drawer Inner Dimensions Frontage x Depth x Height
(mm)
JAN Code Trusco Code Mass
(kg)
Maximum Capacity
(kg/unit)
Amount Of Content

฿ 10,137.53

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 2 286X421X167 4948349801567 510-0224 7.0 8.0 1 unit

฿ 10,363.85

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 3 286X421X109 4948349801574 510-0232 7.2 12.0 1 unit

฿ 10,698.90

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 6 290X424X53 4948349801581 510-0241 7.6 8.4 1 unit

฿ 11,501.75

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 14 Day(s) 9 290X424X33 4948349801598 510-0259 8.5 12.6 1 unit

Basic Specifications

  • Frontage (mm)
    251 ~ 350
  • Height (mm)
    301 ~
  • Type Details
    B4 Type
  • Frontage(mm)
    337
  • Depth(mm)
    460
  • Height(mm)
    386
  • Material
    Outer frame: ABS resin Drawer: Reinforced styrol resin
  • Features
    A connection groove is added to the business cassetter body. Drawer that can store B4 stamp. Outer frame that can accommodate removal of different types as-is.
  • Amount Of Content
    1 unit

Product Description

The Business Cassetter has connector grooves along the side of the body. A drawer that can store B4 size documents. Different drawer types can be assembled within the same outer frame.

Part Number
B4-002
B4-111
B4-222
B4-333
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer
(Nos.)
Drawer Inner Dimensions Frontage x Depth x Height
(mm)
JAN Code Trusco Code Mass
(kg)
Maximum Capacity
(kg/unit)
Amount Of Content

฿ 10,137.53

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 2 286X421X167 4948349801567 510-0224 7.0 8.0 1 unit

฿ 10,363.85

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 3 286X421X109 4948349801574 510-0232 7.2 12.0 1 unit

฿ 10,698.90

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 6 290X424X53 4948349801581 510-0241 7.6 8.4 1 unit

฿ 11,501.75

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 14 Day(s) 9 290X424X33 4948349801598 510-0259 8.5 12.6 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1