(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chest - "Feet-Plus Premium"

Chest - "Feet-Plus Premium"

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 7,372.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FP5503-W
FP5504-W
FP5505-W
FP5507-W SALE
FP7503-W
FP7504-W
FP7505-W SALE
FP7507-W SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage (mm) Number of Drawers Details of Frontage
(mm)
Height
(mm)
JAN Code Trusco Code Mass
(kg)
Drawer Inner Dimensions Frontage x Depth x Height
(mm)
Amount Of Content

฿ 7,372.00

CHESTS 1 Piece(s) 40 Day(s) 501 ~ 700 3 550 660 4904746065063 453-1485 9.5 470×345×150 1 unit

฿ 8,063.00

CHESTS 1 Piece(s) 40 Day(s) 501 ~ 700 4 550 850 4904746065087 453-1507 11.8 470×345×150 1 unit

฿ 9,479.00

CHESTS 1 Piece(s) 40 Day(s) 501 ~ 700 5 550 1050 4904746065100 453-1523 14.1 470×345×150 1 unit

฿ 12,502.00

฿ 11,500.59

CHESTS 1 Piece(s) 40 Day(s) 501 ~ 700 7 550 1440 4904746065124 453-1540 18.6 470×345×150 1 unit

฿ 8,706.00

CHESTS 1 Piece(s) 40 Day(s) 701 ~ 3 750 660 4904746065148 453-1566 12.2 670×345×150 1 unit

฿ 10,335.00

CHESTS 1 Piece(s) 40 Day(s) 701 ~ 4 750 850 4904746065162 453-1582 15.1 670×345×150 1 unit

฿ 11,845.00

฿ 10,897.40

CHESTS 1 Piece(s) 40 Day(s) 701 ~ 5 750 1050 4904746065186 453-1604 18.1 670×345×150 1 unit

฿ 15,777.00

฿ 14,514.84

CHESTS 1 Piece(s) 40 Day(s) 701 ~ 7 750 1440 4904746065209 453-1621 23.9 670×345×150 1 unit

Basic Specifications

  • Type Details
    Color: Ceramic White
  • Depth(mm)
    410
  • Features
    The super glossy panel emphasizes the beauty of the product. It comes with "safety lock" to prevent unexpected pop-outs during transportation Has built-in left and right side rollers. It has "smooth drawers" which operate lightly due to the side rollers installed on the left and right sides. The side and the back surfaces of the product are made like walls, hence difficult for dust to enter inside and the product remains clean.
  • Material
    Main Body/Drawer/Lock/Roller/Legs: Polypropylene (PP); Anti-Slip: Polyethylene (PE); Front Panel: Polystyrene; Top Panel: MDF Decorative Board (Medium-Density Fiber Board)
  • Specifications
    With Dedicated Feet (With Slip Stopper)
  • Amount Of Content
    1 unit

Product Description

An ultra-glossy panel that enhances the beauty of the product. Safety lock prevents drawers opening accidentally when the unit is moved, etc. Thanks to built-in side rollers, drawers open smoothly with minimal force. Wall structure of sides and back keeps out dust and maintains cleanliness.

Part Number
FP5503-W
FP5504-W
FP5505-W
FP5507-W SALE
FP7503-W
FP7504-W
FP7505-W SALE
FP7507-W SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage (mm) Number of Drawers Details of Frontage
(mm)
Height
(mm)
JAN Code Trusco Code Mass
(kg)
Drawer Inner Dimensions Frontage x Depth x Height
(mm)
Amount Of Content

฿ 7,372.00

CHESTS 1 Piece(s) 40 Day(s) 501 ~ 700 3 550 660 4904746065063 453-1485 9.5 470×345×150 1 unit

฿ 8,063.00

CHESTS 1 Piece(s) 40 Day(s) 501 ~ 700 4 550 850 4904746065087 453-1507 11.8 470×345×150 1 unit

฿ 9,479.00

CHESTS 1 Piece(s) 40 Day(s) 501 ~ 700 5 550 1050 4904746065100 453-1523 14.1 470×345×150 1 unit

฿ 12,502.00

฿ 11,500.59

CHESTS 1 Piece(s) 40 Day(s) 501 ~ 700 7 550 1440 4904746065124 453-1540 18.6 470×345×150 1 unit

฿ 8,706.00

CHESTS 1 Piece(s) 40 Day(s) 701 ~ 3 750 660 4904746065148 453-1566 12.2 670×345×150 1 unit

฿ 10,335.00

CHESTS 1 Piece(s) 40 Day(s) 701 ~ 4 750 850 4904746065162 453-1582 15.1 670×345×150 1 unit

฿ 11,845.00

฿ 10,897.40

CHESTS 1 Piece(s) 40 Day(s) 701 ~ 5 750 1050 4904746065186 453-1604 18.1 670×345×150 1 unit

฿ 15,777.00

฿ 14,514.84

CHESTS 1 Piece(s) 40 Day(s) 701 ~ 7 750 1440 4904746065209 453-1621 23.9 670×345×150 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1