(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Lightweight Adjustable Height Work Bench with 1 Drawer Average Load (kg) 250

Lightweight Adjustable Height Work Bench with 1 Drawer Average Load (kg) 250

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 27,601.36 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AWMP-0960F1 SALE
AWMP-1875F1 SALE
AWMR-0960F1 SALE
AWMR-1875F1 SALE
AWMS-0960F1 SALE
AWMS-1875F1 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Details Type Trusco Code Mass
(kg)
Capacity

฿ 27,601.36

฿ 22,368.14

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 DAP Decorative Top Plate 301-5734 38.0 1 unit

฿ 36,676.19

฿ 29,318.95

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 DAP Decorative Top Plate 301-5751 62.0 1 unit

฿ 28,994.84

฿ 23,526.41

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 Linoleum Upholstered Top Plate 301-5769 39.5 1 unit

฿ 38,082.54

฿ 30,393.68

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Linoleum Upholstered Top Plate 301-5785 63.0 1 unit

฿ 28,542.44

฿ 23,165.04

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 Steel Top Plate 301-5793 39.0 1 unit

฿ 38,403.81

฿ 30,653.92

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Steel Top Plate 301-5815 65.0 1 unit

Basic Specifications

  • Product Type
    Adjustable height work bench
  • Height (mm)
    700~910
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Drawer internal dimensions(mm)
    427×445×111
  • Adjuster Screw Size
    M16×2.0
  • Material
    Main Body: Steel
  • Specifications
    Lift method: screw adjustment method
  • Specification 2
    Vertical pitch: 35 mm
  • Specification 3
    1 Row 1 Level F-1 W With Key
  • Capacity
    1 unit

Product Description

[Features]
Because the height can be adjusted between 719 and 1,019 mm (adjustment pitch 50 mm), it can be used for work done sitting or standing according to the content of the job.

Part Number
AWMP-0960F1 SALE
AWMP-1875F1 SALE
AWMR-0960F1 SALE
AWMR-1875F1 SALE
AWMS-0960F1 SALE
AWMS-1875F1 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Details Type Trusco Code Mass
(kg)
Capacity

฿ 27,601.36

฿ 22,368.14

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 DAP Decorative Top Plate 301-5734 38.0 1 unit

฿ 36,676.19

฿ 29,318.95

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 DAP Decorative Top Plate 301-5751 62.0 1 unit

฿ 28,994.84

฿ 23,526.41

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 Linoleum Upholstered Top Plate 301-5769 39.5 1 unit

฿ 38,082.54

฿ 30,393.68

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Linoleum Upholstered Top Plate 301-5785 63.0 1 unit

฿ 28,542.44

฿ 23,165.04

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 Steel Top Plate 301-5793 39.0 1 unit

฿ 38,403.81

฿ 30,653.92

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Steel Top Plate 301-5815 65.0 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1