(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Elevation Unit

Elevation Unit

You can add up to 6 items to the comparison list.

Loading...

Specifications of JB-812

  • Product Type
    Pipe System Workbench
  • Height (mm)
    120 to 350
  • Width (mm)
    395
  • Depth (mm)
    255
  • Uniform Load(kg)
    60
  • Main body: option
    Option
  • Type Details
    Manual type
  • Trusco Code
    460-1238
  • Body Material
    Steel
  • Specifications
    For Spacia Pipe System.
  • Features
    Table type manual rising unit that can raise the working surface securely and lightly.
  • Mass(g)
    12000
Part Number
JB-812
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,636.82

LIFTING TABLE UNITS 1 Piece(s) 5 Day(s)

Basic Specifications

  • Product Type
    Pipe System Workbench
  • Height (mm)
    120 to 350
  • Width (mm)
    395
  • Depth (mm)
    255
  • Uniform Load(kg)
    60
  • Main body: option
    Option
  • Type Details
    Manual type
  • Trusco Code
    460-1238
  • Body Material
    Steel
  • Specifications
    For Spacia Pipe System.
  • Features
    Table type manual rising unit that can raise the working surface securely and lightly.
  • Mass(g)
    12000

Product Description

table-type manual lifting unit that is light and can stably and surely lift the work surface.

Specifications of JB-812

  • Product Type
    Pipe System Workbench
  • Height (mm)
    120 to 350
  • Width (mm)
    395
  • Depth (mm)
    255
  • Uniform Load(kg)
    60
  • Main body: option
    Option
  • Type Details
    Manual type
  • Trusco Code
    460-1238
  • Body Material
    Steel
  • Specifications
    For Spacia Pipe System.
  • Features
    Table type manual rising unit that can raise the working surface securely and lightly.
  • Mass(g)
    12000
Part Number
JB-812
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,636.82

LIFTING TABLE UNITS 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1