(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shooter (2 Row 3 Levels)

Shooter (2 Row 3 Levels)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SPS-SH-9B

  • Product Type
    Pipe System Workbench
  • Height (mm)
    1500
  • Width (mm)
    1555
  • Depth (mm)
    753
  • Uniform Load(kg)
    100/Tiers
  • Assembly / Completion
    Assembly
  • Main body: option
    Body
  • Effective Width(mm)
    325
  • Trusco Code
    460-1394
  • Wheel Dimensions(mm)
    Diameter 36 x Pitch 50
  • Inlet Height(mm)
    466、966、1466
  • Outlet Height(mm)
    366、866、1366
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    Rubber
  • Wheel Material
    Polypropylene (PP)
  • Amount Of Content
    1 unit
Part Number
SPS-SH-9B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 61,872.34

฿ 44,288.22

STEEL WORK TABLE FOR CELL PRO 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Pipe System Workbench
  • Height (mm)
    1500
  • Width (mm)
    1555
  • Depth (mm)
    753
  • Uniform Load(kg)
    100/Tiers
  • Assembly / Completion
    Assembly
  • Main body: option
    Body
  • Effective Width(mm)
    325
  • Trusco Code
    460-1394
  • Wheel Dimensions(mm)
    Diameter 36 x Pitch 50
  • Inlet Height(mm)
    466、966、1466
  • Outlet Height(mm)
    366、866、1366
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    Rubber
  • Wheel Material
    Polypropylene (PP)
  • Amount Of Content
    1 unit

Product Description

Workpieces can be moved smoothly by using Spa wheels, and the number of rows and tiers can be adjusted according to the site.

Specifications of SPS-SH-9B

  • Product Type
    Pipe System Workbench
  • Height (mm)
    1500
  • Width (mm)
    1555
  • Depth (mm)
    753
  • Uniform Load(kg)
    100/Tiers
  • Assembly / Completion
    Assembly
  • Main body: option
    Body
  • Effective Width(mm)
    325
  • Trusco Code
    460-1394
  • Wheel Dimensions(mm)
    Diameter 36 x Pitch 50
  • Inlet Height(mm)
    466、966、1466
  • Outlet Height(mm)
    366、866、1366
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    Rubber
  • Wheel Material
    Polypropylene (PP)
  • Amount Of Content
    1 unit
Part Number
SPS-SH-9B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 61,872.34

฿ 44,288.22

STEEL WORK TABLE FOR CELL PRO 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1