(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Control Board (with Shelf)

Control Board (with Shelf)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SPS-M-17B

  • Product Type
    Pipe System Workbench
  • Height (mm)
    1800
  • Width (mm)
    1245
  • Depth (mm)
    300
  • Uniform Load(kg)
    20
  • Assembly / Completion
    Assembly
  • Main body: option
    Body
  • Material
    Steel Composite Material
  • Trusco Code
    460-1327
  • Top Board Dimension Depth(mm)
    300
  • Top Board Dimension Width(mm)
    1245
  • Caster(mm)
    Swivel Type 50 mm (4 Pieces)
  • Steel Art Panel(mm)
    3 t x 1,200 x 900 gloss remover (for markers) magnet compatible
  • Top Board
    Bekoya Plywood (Green Mat Upholstery)
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    Rubber
  • Specifications
    Panel frame used
  • Amount Of Content
    1 unit
Part Number
SPS-M-17B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 25,516.39

฿ 19,272.53

STEEL WORK TABLE FOR CELL PRO 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Pipe System Workbench
  • Height (mm)
    1800
  • Width (mm)
    1245
  • Depth (mm)
    300
  • Uniform Load(kg)
    20
  • Assembly / Completion
    Assembly
  • Main body: option
    Body
  • Material
    Steel Composite Material
  • Trusco Code
    460-1327
  • Top Board Dimension Depth(mm)
    300
  • Top Board Dimension Width(mm)
    1245
  • Caster(mm)
    Swivel Type 50 mm (4 Pieces)
  • Steel Art Panel(mm)
    3 t x 1,200 x 900 gloss remover (for markers) magnet compatible
  • Top Board
    Bekoya Plywood (Green Mat Upholstery)
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    Rubber
  • Specifications
    Panel frame used
  • Amount Of Content
    1 unit

Product Description

It comes with a steel panel and uses a panel frame that allows you to easily create a management board with a 3 mm thick plate.

Specifications of SPS-M-17B

  • Product Type
    Pipe System Workbench
  • Height (mm)
    1800
  • Width (mm)
    1245
  • Depth (mm)
    300
  • Uniform Load(kg)
    20
  • Assembly / Completion
    Assembly
  • Main body: option
    Body
  • Material
    Steel Composite Material
  • Trusco Code
    460-1327
  • Top Board Dimension Depth(mm)
    300
  • Top Board Dimension Width(mm)
    1245
  • Caster(mm)
    Swivel Type 50 mm (4 Pieces)
  • Steel Art Panel(mm)
    3 t x 1,200 x 900 gloss remover (for markers) magnet compatible
  • Top Board
    Bekoya Plywood (Green Mat Upholstery)
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    Rubber
  • Specifications
    Panel frame used
  • Amount Of Content
    1 unit
Part Number
SPS-M-17B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 25,516.39

฿ 19,272.53

STEEL WORK TABLE FOR CELL PRO 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1