(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Workbench, H-Type Frame, SUS430 Uniform Load 240 kg

Stainless Steel Workbench, H-Type Frame, SUS430 Uniform Load 240 kg

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 15,381.07 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HTHW-1200
HTHW-1500 SALE
HTHW-1800 SALE
HTHW-900 SALE
LTHW-1200
LTHW-1800 SALE
YTHW-1200
YTHW-1500
YTHW-1800 SALE
YTHW-900
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 17,999.35

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1200 600 4560155879174 452-5426 16000 1 unit

฿ 22,122.35

฿ 19,239.81

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1500 600 4560155879181 452-5434 21000 1 unit

฿ 23,096.00

฿ 21,271.42

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1800 600 4560155879198 452-5442 25000 1 unit

฿ 15,381.07

฿ 13,852.19

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 4560155879167 452-5451 12000 1 unit

฿ 23,191.97

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1200 900 4560155879259 452-5485 24000 1 unit

฿ 30,917.22

฿ 25,834.43

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 4560155879273 452-5493 36000 1 unit

฿ 20,973.42

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1200 750 4560155879211 452-5507 21000 1 unit

฿ 24,926.75

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1500 750 4560155879228 452-5515 27000 1 unit

฿ 28,128.00

฿ 23,304.05

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 4560155879235 452-5523 34000 1 unit

฿ 18,045.16

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 900 750 4560155879204 452-5531 15000 1 unit

Basic Specifications

  • Product Type
    Stainless Steel Workbench
  • Height (mm)
    800
  • Uniform Load(kg)
    240
  • Assembly / Completion
    Finished Product
  • Main body: option
    Body
  • Body Material
    Stainless steel (SUS430)
  • Frame Shape
    H-frame
  • Top Board
    Flat top board
  • Amount Of Content
    1 unit

Product Description

A stainless steel work bench constructed from an H-type frame that enables a chair to fit in front. ​
[Features]
· Can also be used as a meeting table.
· The level can be adjusted (+30 mm).
[Applications]
· Factories and laboratories.

Part Number
HTHW-1200
HTHW-1500 SALE
HTHW-1800 SALE
HTHW-900 SALE
LTHW-1200
LTHW-1800 SALE
YTHW-1200
YTHW-1500
YTHW-1800 SALE
YTHW-900
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 17,999.35

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1200 600 4560155879174 452-5426 16000 1 unit

฿ 22,122.35

฿ 19,239.81

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1500 600 4560155879181 452-5434 21000 1 unit

฿ 23,096.00

฿ 21,271.42

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1800 600 4560155879198 452-5442 25000 1 unit

฿ 15,381.07

฿ 13,852.19

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 4560155879167 452-5451 12000 1 unit

฿ 23,191.97

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1200 900 4560155879259 452-5485 24000 1 unit

฿ 30,917.22

฿ 25,834.43

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 4560155879273 452-5493 36000 1 unit

฿ 20,973.42

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1200 750 4560155879211 452-5507 21000 1 unit

฿ 24,926.75

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1500 750 4560155879228 452-5515 27000 1 unit

฿ 28,128.00

฿ 23,304.05

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 4560155879235 452-5523 34000 1 unit

฿ 18,045.16

STAINLESS STEEL WORKBENCHES 1 Piece(s) 40 Day(s) 900 750 4560155879204 452-5531 15000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1