(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
THTC-1PP |
THTC-5PP |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable Size (mm) |
JAN Code | Trusco Code | Mass (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 876.00 |
CAGE CARRIAGE COVER | 1 Pack(s) |
5 Pieces Per Package |
12 Day(s) | For 800 x 600 x 1700 | 4989999277487 | 447-3574 | 828/bag | 1 Bag (5 Sheets) | ||
฿ 1,234.00 |
CAGE CARRIAGE COVER | 1 Pack(s) |
5 Pieces Per Package |
Same day | For 1,100 x 800 x 1,700 | 4989999277494 | 447-3582 | 1,187/bag | 1 Bag (5 Sheets) |
Use the plastic bag material as a simple cover.
Part Number |
---|
THTC-1PP |
THTC-5PP |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Applicable Size (mm) |
JAN Code | Trusco Code | Mass (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 876.00 |
CAGE CARRIAGE COVER | 1 Pack(s) |
5 Pieces Per Package |
12 Day(s) | For 800 x 600 x 1700 | 4989999277487 | 447-3574 | 828/bag | 1 Bag (5 Sheets) | ||
฿ 1,234.00 |
CAGE CARRIAGE COVER | 1 Pack(s) |
5 Pieces Per Package |
Same day | For 1,100 x 800 x 1,700 | 4989999277494 | 447-3582 | 1,187/bag | 1 Bag (5 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?