(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Intermediate Shelf (Steel) for "HiTainer"

Intermediate Shelf (Steel) for "HiTainer"

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,787.94 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
THT-1T-GN
THT-2T-GN
THT-4T-GN
THT-5T-GN
THT-14T-GN
THT-16T-GN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Depth
(mm)
Compatible Dolly Model Trusco Code Mass
(g)
Internal Capacity

฿ 3,787.94

CAGE CARRIAGE BOARDS 1 Piece(s) 40 Day(s) 720 560 THT-1(A・C)、THT-12(A・C) 454-0280 9000 1 pc.

฿ 3,787.94

CAGE CARRIAGE BOARDS 1 Piece(s) 40 Day(s) 770 560 THT-2(A・C) 454-0301 10000 1 pc.

฿ 4,100.32

CAGE CARRIAGE BOARDS 1 Piece(s) 40 Day(s) 870 760 THT-4(A・C) 454-0336 14000 1 pc.

฿ 5,569.96

CAGE CARRIAGE BOARDS 1 Piece(s) 40 Day(s) 1020 760 THT-5(A・C)、THT-13(A・C)、THT-XJ5(A・C)、THT-XJ13(A・C),THT-5L(A・C) 454-0379 16000 1 pc.

฿ 5,935.24

CAGE CARRIAGE BOARDS 1 Piece(s) 40 Day(s) 1020 1060 THT-14(A・C) 454-0255 20000 1 pc.

฿ 3,897.15

CAGE CARRIAGE BOARDS 1 Piece(s) 40 Day(s) 770 610 THT-XJ16(A・C),THT-XJ6(A・C) 454-0263 10500 1 pc.

Basic Specifications

  • Product Type
    Roll box pallet
  • Main Body Material
    Steel
  • Main body: option
    Option
  • Optional Even Load(kg)
    100/Tiers
  • Main Body Material
    Steel
  • Internal Capacity
    1 pc.

Product Description

[Applications]
· For categorizing small items.

Part Number
THT-1T-GN
THT-2T-GN
THT-4T-GN
THT-5T-GN
THT-14T-GN
THT-16T-GN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Depth
(mm)
Compatible Dolly Model Trusco Code Mass
(g)
Internal Capacity

฿ 3,787.94

CAGE CARRIAGE BOARDS 1 Piece(s) 40 Day(s) 720 560 THT-1(A・C)、THT-12(A・C) 454-0280 9000 1 pc.

฿ 3,787.94

CAGE CARRIAGE BOARDS 1 Piece(s) 40 Day(s) 770 560 THT-2(A・C) 454-0301 10000 1 pc.

฿ 4,100.32

CAGE CARRIAGE BOARDS 1 Piece(s) 40 Day(s) 870 760 THT-4(A・C) 454-0336 14000 1 pc.

฿ 5,569.96

CAGE CARRIAGE BOARDS 1 Piece(s) 40 Day(s) 1020 760 THT-5(A・C)、THT-13(A・C)、THT-XJ5(A・C)、THT-XJ13(A・C),THT-5L(A・C) 454-0379 16000 1 pc.

฿ 5,935.24

CAGE CARRIAGE BOARDS 1 Piece(s) 40 Day(s) 1020 1060 THT-14(A・C) 454-0255 20000 1 pc.

฿ 3,897.15

CAGE CARRIAGE BOARDS 1 Piece(s) 40 Day(s) 770 610 THT-XJ16(A・C),THT-XJ6(A・C) 454-0263 10500 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1