(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Roll Box Pallet Hi-Tainer (Floor Plate Made of Steel)

Steel Roll Box Pallet Hi-Tainer (Floor Plate Made of Steel)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,099.05 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
THT-4A-IV SALE
THT-4C-IV SALE
THT-4T-IV
THT-5A-IV SALE
THT-5C-IV SALE
THT-5T-IV
THT-13A-IV SALE
THT-13C-IV SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Main body: option Details Type Width
(mm)
Depth
(mm)
Height
(mm)
Caster Diameter
(mm)
External Dimensions (Length x Width x Height)
(mm)
Compatible Dolly Model JAN Code Trusco Code Optional Even Load
(kg)
Mass
(g)
Effective inside dimensions (length x width x height)
(mm)
Specifications Number of Shelf Boards Attachable
(sheet)
Internal Capacity

฿ 19,838.00

฿ 18,250.96

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 500 Main Body Linear motion specifications - - 1708 150 800×950×261 - - 454-0310 - 59000 740×890×1440 Swivel Casters with Stopper and Fixed Casters, 2 pcs each 3 1 unit

฿ 19,838.00

฿ 18,250.96

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 500 Main Body Swivel specifications - - 1708 150 800×950×261 - - 454-0328 - 59000 740×890×1440 Swivel Casters with Stopper and Swivel Casters, 2 pcs each 3 1 unit

฿ 4,099.05

CAGE CARRIAGE BOARDS 1 Piece(s) 40 Day(s) - Option Middle shelf board 870 760 - - - THT-4(A・C) 4989999254969 467-9962 100/Tiers 11000 - - - 1 pc.

฿ 21,306.00

฿ 19,601.52

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 500 Main Body Linear motion specifications - - 1708 150 800×1100×261 - - 454-0344 - 63000 740×1040×1440 Swivel Casters with Stopper and Fixed Casters, 2 pcs each 3 1 unit

฿ 21,535.00

฿ 19,812.20

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 500 Main Body Swivel specifications - - 1708 150 800×1100×261 - - 454-0352 - 63000 740×1040×1440 Swivel Casters with Stopper and Swivel Casters, 2 pcs each 3 1 unit

฿ 4,685.72

CAGE CARRIAGE BOARDS 1 Piece(s) 40 Day(s) - Option Middle shelf board 1020 760 - - - THT-5(A・C)、THT-13(A・C)、THT-XJ5(A・C)、THT-XJ13(A・C) - 454-0387 100/Tiers 16000 - - - 1 pc.

฿ 19,799.00

฿ 18,215.08

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 500 Main Body Linear motion specifications - - 1458 150 800×1100×261 - - 454-0239 - 58000 740×1040×1190 Swivel Casters with Stopper and Fixed Casters, 2 pcs each 2 1 unit

฿ 20,083.00

฿ 18,476.36

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 500 Main Body Swivel specifications - - 1458 150 800×1100×261 - - 454-0247 - 58000 740×1040×1190 Swivel Casters with Stopper and Swivel Casters, 2 pcs each 2 1 unit

Basic Specifications

  • Product Type
    Roll box pallet
  • Main Body Material
    Steel
  • Features
    Powder coating, which provides excellent rust prevention and dirt resistance. It can be folded and stored. It greatly reduces the labor with transshipment of products.
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Main Body Surface Treatment
    Powder Coating
  • Floor plate
    Steel
  • Floor plate surface processing
    Powder Coating

Product Description

A steel basket on wheels that greatly reduces the labor with transshipment of products.
[Features]
· Powder coating, which provides excellent rust prevention and dirt resistance.
· Can be folded and stored away.
· Material
Body: Steel, Body surface processing: Powder coating, Floor plate: Steel, Floor plate surface processing: Powder coating, Caster bracket: Steel, Wheel: Rubber.

[Applications]
· Ideal for transport of products and packages in stores, plants, distribution centers, warehouses and offices.

Part Number
THT-4A-IV SALE
THT-4C-IV SALE
THT-4T-IV
THT-5A-IV SALE
THT-5C-IV SALE
THT-5T-IV
THT-13A-IV SALE
THT-13C-IV SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Main body: option Details Type Width
(mm)
Depth
(mm)
Height
(mm)
Caster Diameter
(mm)
External Dimensions (Length x Width x Height)
(mm)
Compatible Dolly Model JAN Code Trusco Code Optional Even Load
(kg)
Mass
(g)
Effective inside dimensions (length x width x height)
(mm)
Specifications Number of Shelf Boards Attachable
(sheet)
Internal Capacity

฿ 19,838.00

฿ 18,250.96

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 500 Main Body Linear motion specifications - - 1708 150 800×950×261 - - 454-0310 - 59000 740×890×1440 Swivel Casters with Stopper and Fixed Casters, 2 pcs each 3 1 unit

฿ 19,838.00

฿ 18,250.96

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 500 Main Body Swivel specifications - - 1708 150 800×950×261 - - 454-0328 - 59000 740×890×1440 Swivel Casters with Stopper and Swivel Casters, 2 pcs each 3 1 unit

฿ 4,099.05

CAGE CARRIAGE BOARDS 1 Piece(s) 40 Day(s) - Option Middle shelf board 870 760 - - - THT-4(A・C) 4989999254969 467-9962 100/Tiers 11000 - - - 1 pc.

฿ 21,306.00

฿ 19,601.52

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 500 Main Body Linear motion specifications - - 1708 150 800×1100×261 - - 454-0344 - 63000 740×1040×1440 Swivel Casters with Stopper and Fixed Casters, 2 pcs each 3 1 unit

฿ 21,535.00

฿ 19,812.20

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 500 Main Body Swivel specifications - - 1708 150 800×1100×261 - - 454-0352 - 63000 740×1040×1440 Swivel Casters with Stopper and Swivel Casters, 2 pcs each 3 1 unit

฿ 4,685.72

CAGE CARRIAGE BOARDS 1 Piece(s) 40 Day(s) - Option Middle shelf board 1020 760 - - - THT-5(A・C)、THT-13(A・C)、THT-XJ5(A・C)、THT-XJ13(A・C) - 454-0387 100/Tiers 16000 - - - 1 pc.

฿ 19,799.00

฿ 18,215.08

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 500 Main Body Linear motion specifications - - 1458 150 800×1100×261 - - 454-0239 - 58000 740×1040×1190 Swivel Casters with Stopper and Fixed Casters, 2 pcs each 2 1 unit

฿ 20,083.00

฿ 18,476.36

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 500 Main Body Swivel specifications - - 1458 150 800×1100×261 - - 454-0247 - 58000 740×1040×1190 Swivel Casters with Stopper and Swivel Casters, 2 pcs each 2 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1