(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drum Cart Width (mm) 600

Drum Cart Width (mm) 600

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TDR-1

  • Product Type
    Drum cart
  • Uniform Load(kg)
    300
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Length(mm)
    620
  • Width(mm)
    600
  • Height(mm)
    1450
  • JAN Code
    4989999233834
  • Trusco Code
    440-8462
  • Mass(g)
    38000
  • Features
    200 L drum dedicated transport vehicle.
  • Front wheel
    250 mm x 50 Width Rubber x 2 pcs
  • Rear Wheel
    150 mm x 2 pcs of rubber with 35 width
  • Inner width of front wheel(mm)
    475
  • Internal Capacity
    1 unit
Part Number
TDR-1 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 26,037.00

฿ 23,954.04

HAND DRUM PICKERS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Drum cart
  • Uniform Load(kg)
    300
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Length(mm)
    620
  • Width(mm)
    600
  • Height(mm)
    1450
  • JAN Code
    4989999233834
  • Trusco Code
    440-8462
  • Mass(g)
    38000
  • Features
    200 L drum dedicated transport vehicle.
  • Front wheel
    250 mm x 50 Width Rubber x 2 pcs
  • Rear Wheel
    150 mm x 2 pcs of rubber with 35 width
  • Inner width of front wheel(mm)
    475
  • Internal Capacity
    1 unit

Product Description

200 L drum dedicated transport vehicle.

Specifications of TDR-1

  • Product Type
    Drum cart
  • Uniform Load(kg)
    300
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Length(mm)
    620
  • Width(mm)
    600
  • Height(mm)
    1450
  • JAN Code
    4989999233834
  • Trusco Code
    440-8462
  • Mass(g)
    38000
  • Features
    200 L drum dedicated transport vehicle.
  • Front wheel
    250 mm x 50 Width Rubber x 2 pcs
  • Rear Wheel
    150 mm x 2 pcs of rubber with 35 width
  • Inner width of front wheel(mm)
    475
  • Internal Capacity
    1 unit
Part Number
TDR-1 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 26,037.00

฿ 23,954.04

HAND DRUM PICKERS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1