(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dolly, Coupler for Route Van

Dolly, Coupler for Route Van

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of RN-K

  • Product Type
    Dolly
  • Main Body Material
    Steel
  • Main body: option
    Option
  • Depth(mm)
    237
  • Height(mm)
    5
  • JAN Code
    4989999278224
  • Trusco Code
    450-2752
  • Features
    It can be used to connect route vans, which can be towed using a dedicated handle for convenient transportation.
  • Frontage(mm)
    300
  • Specifications
    Connectable specification, movable x 2 + fixed x 2 (all movable is unavailable)
  • Main Body Material
    Steel
  • Main Body Surface Treatment
    Trivalent unichrome plating
  • Mass(g/Set)
    660
  • Connection Pin
    Steel
  • Connector pin surface finish
    Trivalent unichrome plating
  • Internal Capacity
    1 Set (Bracket, Screw: 4 pcs)
Part Number
RN-K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 982.07

RESIN DOLLIES 1 Piece(s) 1 Day(s) 1 Set (Bracket, Screw: 4 pcs)

Basic Specifications

  • Product Type
    Dolly
  • Main Body Material
    Steel
  • Main body: option
    Option
  • Depth(mm)
    237
  • Height(mm)
    5
  • JAN Code
    4989999278224
  • Trusco Code
    450-2752
  • Features
    It can be used to connect route vans, which can be towed using a dedicated handle for convenient transportation.
  • Frontage(mm)
    300
  • Specifications
    Connectable specification, movable x 2 + fixed x 2 (all movable is unavailable)
  • Main Body Material
    Steel
  • Main Body Surface Treatment
    Trivalent unichrome plating
  • Mass(g/Set)
    660
  • Connection Pin
    Steel
  • Connector pin surface finish
    Trivalent unichrome plating
  • Internal Capacity
    1 Set (Bracket, Screw: 4 pcs)

Product Description

It can be used to connect route vans, which can be towed using a dedicated handle for convenient transportation.

Specifications of RN-K

  • Product Type
    Dolly
  • Main Body Material
    Steel
  • Main body: option
    Option
  • Depth(mm)
    237
  • Height(mm)
    5
  • JAN Code
    4989999278224
  • Trusco Code
    450-2752
  • Features
    It can be used to connect route vans, which can be towed using a dedicated handle for convenient transportation.
  • Frontage(mm)
    300
  • Specifications
    Connectable specification, movable x 2 + fixed x 2 (all movable is unavailable)
  • Main Body Material
    Steel
  • Main Body Surface Treatment
    Trivalent unichrome plating
  • Mass(g/Set)
    660
  • Connection Pin
    Steel
  • Connector pin surface finish
    Trivalent unichrome plating
  • Internal Capacity
    1 Set (Bracket, Screw: 4 pcs)
Part Number
RN-K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 982.07

RESIN DOLLIES 1 Piece(s) 1 Day(s) 1 Set (Bracket, Screw: 4 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1