(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Dolly, Hauling Handle for Route Van

Dolly, Hauling Handle for Route Van

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of RN-H

  • Product Type
    Dolly
  • Main Body Material
    Steel
  • Main body: option
    Option
  • Depth(mm)
    125
  • Height(mm)
    825.2
  • JAN Code
    4989999278217
  • Trusco Code
    450-2744
  • Mass(g)
    570
  • Features
    It can be used to tow route vans. (It can tow up to 3 connected vans.)
  • Frontage(mm)
    170.5
  • Main Body Material
    Steel
  • Main Body Surface Treatment
    Trivalent unichrome plating
  • Grip
    Foam Rubber
  • Cap
    Synthetic Rubber
  • Internal Capacity
    1 pc.
Part Number
RN-H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 1,327.92

RESIN DOLLIES 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Dolly
  • Main Body Material
    Steel
  • Main body: option
    Option
  • Depth(mm)
    125
  • Height(mm)
    825.2
  • JAN Code
    4989999278217
  • Trusco Code
    450-2744
  • Mass(g)
    570
  • Features
    It can be used to tow route vans. (It can tow up to 3 connected vans.)
  • Frontage(mm)
    170.5
  • Main Body Material
    Steel
  • Main Body Surface Treatment
    Trivalent unichrome plating
  • Grip
    Foam Rubber
  • Cap
    Synthetic Rubber
  • Internal Capacity
    1 pc.

Product Description

It can be used to tow route vans. (It can tow up to 3 connected vans.)

Specifications of RN-H

  • Product Type
    Dolly
  • Main Body Material
    Steel
  • Main body: option
    Option
  • Depth(mm)
    125
  • Height(mm)
    825.2
  • JAN Code
    4989999278217
  • Trusco Code
    450-2744
  • Mass(g)
    570
  • Features
    It can be used to tow route vans. (It can tow up to 3 connected vans.)
  • Frontage(mm)
    170.5
  • Main Body Material
    Steel
  • Main Body Surface Treatment
    Trivalent unichrome plating
  • Grip
    Foam Rubber
  • Cap
    Synthetic Rubber
  • Internal Capacity
    1 pc.
Part Number
RN-H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 1,327.92

RESIN DOLLIES 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1