(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Press-Made Trolley Fixed Handle Type with Stopper Even Load (kg) 150/250/350

Press-Made Trolley Fixed Handle Type with Stopper Even Load (kg) 150/250/350

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 6,612.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
150KNS
250KNS
350KNS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Caster Diameter
(mm)
Casters Model Number JAN Code Trusco Code Mass
(g)
Internal Capacity

฿ 6,612.00

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 150 740 460 141 100 Fixed: EKS-100; Swivel: EJS-100 4989999234602 440-8691 12000 1 unit

฿ 8,482.00

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 250 840 540 145 100 Fixed: EKS-100; Swivel: EJS-100 4989999234640 440-8730 12400 1 unit

฿ 9,927.00

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 350 946 646 176 125 Fixed: EKS-125; Swivel: EJS-125 4989999234688 440-8772 15500 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Details Type
    With stopper type
  • Handle Height(mm)
    852
  • Compatible Stopper
    HTL01
  • Features
    Noise is further reduced by standardly featured radial ball bearings for pivot of the swivel wheels and axles of the 4 wheels. Positions of the swivel wheels and the fixed wheels are interchangeable as they share the same caster mounting pitch. Can be stopped by pressing the "pedal" stopper once, and kicking the "pedal" up to release it.
  • Caster Mounting Pitch
    φ100 mm (82 × 40), ø125 mm (70×70) * Swivel and Fixed Wheels Dual Use
  • Specifications
    Assembly type, Swivel Caster, Fixed Caster 2 pcs Each
  • Load Platform
    Steel
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Material/mat
    Vinyl Chloride
  • Assembly guide
    30 Minutes per 1 Person
  • Internal Capacity
    1 unit

Product Description

Noise is reduced by the standard-feature radial ball bearings for the pivot of the swivel wheels and the axles of all 4 wheels. Positions of the swivel wheels and the fixed wheels are interchangeable as they share the same caster mounting pitch. Stop by pressing the "pedal" stopper once, and kick the "pedal" up to release it.

Part Number
150KNS
250KNS
350KNS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Caster Diameter
(mm)
Casters Model Number JAN Code Trusco Code Mass
(g)
Internal Capacity

฿ 6,612.00

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 150 740 460 141 100 Fixed: EKS-100; Swivel: EJS-100 4989999234602 440-8691 12000 1 unit

฿ 8,482.00

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 250 840 540 145 100 Fixed: EKS-100; Swivel: EJS-100 4989999234640 440-8730 12400 1 unit

฿ 9,927.00

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 350 946 646 176 125 Fixed: EKS-125; Swivel: EJS-125 4989999234688 440-8772 15500 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1