(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Press-Made Trolley Foldable Handle Type Even Load 150–350 kg

Press-Made Trolley Foldable Handle Type Even Load 150–350 kg

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 4,625.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
150FN
250FN
350FN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Caster Diameter
(mm)
Casters Model Number Compatible Stopper JAN Code Trusco Code Mass
(g)
Internal Capacity

฿ 4,625.00

PLATFORM TRUCKS 1 Piece(s) 1 Day(s) 10 150 740 460 141 100 Fixed: EKS-100; Swivel: EJS-100 H-100B、HTL01 4989999234572 440-8667 13500 1 unit

฿ 6,344.00

PLATFORM TRUCKS 1 Piece(s) 1 Day(s) - 250 840 540 145 100 Fixed: EKS-100; Swivel: EJS-100 H-200B、HTL01 4989999234619 440-8705 13900 1 unit

฿ 7,795.00

PLATFORM TRUCKS 1 Piece(s) 1 Day(s) - 350 946 646 176 125 Fixed: EKS-125; Swivel: EJS-125 H-300B、HTL01 4989999234657 440-8748 17000 1 unit

Basic Specifications

  • Product Type
    Transportation cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Details Type
    Folding Handle Type
  • Handle Height(mm)
    882
  • Features
    Noise is further reduced by standardly featured radial ball bearings for pivot of the swivel wheels and axles of the 4 wheels. Positions of the swivel wheels and the fixed wheels are interchangeable as they share the same caster mounting pitch.
  • Caster Mounting Pitch
    φ100 mm (82 × 40), ø125 mm (70×70) * Swivel and Fixed Wheels Dual Use
  • Specifications
    Finished product. Swivel Caster, Fixed Caster x 2 pcs Each
  • Load Platform
    Steel
  • Handle
    Steel
  • Handle Surface Processing
    Powder Coating
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Material/mat
    Vinyl Chloride
  • Internal Capacity
    1 unit

Product Description

Carrier with interchangeable caster position.
[Features]
· Noise is reduced by the standard-feature radial ball bearings for the pivot of the swivel wheels and the axles of all 4 wheels.
· Positions of the swivel wheels and the fixed wheels are interchangeable as they share the same caster mounting pitch.
· Material
Load platform: steel, mat: PVC, handle: steel, handle surface processing: powder coating, caster bracket: steel, wheel: rubber.

Part Number
150FN
250FN
350FN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Uniform Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Caster Diameter
(mm)
Casters Model Number Compatible Stopper JAN Code Trusco Code Mass
(g)
Internal Capacity

฿ 4,625.00

PLATFORM TRUCKS 1 Piece(s) 1 Day(s) 10 150 740 460 141 100 Fixed: EKS-100; Swivel: EJS-100 H-100B、HTL01 4989999234572 440-8667 13500 1 unit

฿ 6,344.00

PLATFORM TRUCKS 1 Piece(s) 1 Day(s) - 250 840 540 145 100 Fixed: EKS-100; Swivel: EJS-100 H-200B、HTL01 4989999234619 440-8705 13900 1 unit

฿ 7,795.00

PLATFORM TRUCKS 1 Piece(s) 1 Day(s) - 350 946 646 176 125 Fixed: EKS-125; Swivel: EJS-125 H-300B、HTL01 4989999234657 440-8748 17000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Handle Height(mm):882
●Finished Goods
●Folding Handle Type
●Flexible Caster, Fixed Caster x 2 each

Materials

●Loading Platform: Steel
●Mats: Vinyl Chloride
●Handle: Steel
●Handle Surface Treatment: Powder Coating
●Caster Brackets: Steel
●Wheel: Rubber