(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2 Wheels Knuckle Type Trailer

2 Wheels Knuckle Type Trailer

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 379,018.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
L40F-N2-010N SALE
L40F-N2-020N SALE
L40F-N2-030N SALE
L40F-N2-040N SALE
L40F-N2-050N SALE
L40F-N2-060N SALE
L40F-N2-080N SALE
L40F-N2-100N SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Average Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Trusco Code Mass
(g)
Wheel Diameter, D
(mm)
Amount Of Content

฿ 379,018.00

฿ 307,686.81

RESIN DOLLIES 1 Piece(s) 40 Day(s) 1000 1800 1200 480 452-9111 300000 405 1 unit

฿ 514,380.00

฿ 417,573.68

RESIN DOLLIES 1 Piece(s) 40 Day(s) 2000 2200 1200 500 452-9120 440000 405 1 unit

฿ 893,396.00

฿ 725,258.87

RESIN DOLLIES 1 Piece(s) 40 Day(s) 3000 3000 1500 580 452-9138 650000 490 1 unit

฿ 974,615.00

฿ 791,192.46

RESIN DOLLIES 1 Piece(s) 40 Day(s) 4000 3000 1500 630 452-9146 750000 525 1 unit

฿ 1,380,705.00

฿ 1,120,856.32

RESIN DOLLIES 1 Piece(s) 40 Day(s) 5000 3600 1800 670 452-9154 1100000 580 1 unit

฿ 1,516,067.00

฿ 1,230,743.19

RESIN DOLLIES 1 Piece(s) 40 Day(s) 6000 3600 1800 700 452-9162 1250000 580 1 unit

฿ 2,247,028.00

฿ 1,824,137.33

RESIN DOLLIES 1 Piece(s) 40 Day(s) 8000 4800 2200 800 452-9171 1850000 660 1 unit

฿ 2,761,408.00

฿ 2,241,711.01

RESIN DOLLIES 1 Piece(s) 40 Day(s) 10000 4800 2200 870 452-9189 2400000 720 1 unit

Basic Specifications

  • Product Model
    Carry Carts
  • Body Material
    Made of Steel
  • Body / Option
    Body
  • Specifications
    Self-Sealing Tire / Wheel Stopper
  • Features
    Travel stability is good. Stability angle prevents overturning well. It can be used to install and move machinery and equipment.
  • Material / Tire Part
    Natural Rubber
  • Other Main Material
    Steel (SS400)
  • Material / Cart
    Steel (SS400)
  • Amount Of Content
    1 unit

Product Description

Good running stability. A stable angle makes it resistant to overturning. Can be used to load and move machinery and equipment.

Part Number
L40F-N2-010N SALE
L40F-N2-020N SALE
L40F-N2-030N SALE
L40F-N2-040N SALE
L40F-N2-050N SALE
L40F-N2-060N SALE
L40F-N2-080N SALE
L40F-N2-100N SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Average Load
(kg)
Length
(mm)
Width
(mm)
Height
(mm)
Trusco Code Mass
(g)
Wheel Diameter, D
(mm)
Amount Of Content

฿ 379,018.00

฿ 307,686.81

RESIN DOLLIES 1 Piece(s) 40 Day(s) 1000 1800 1200 480 452-9111 300000 405 1 unit

฿ 514,380.00

฿ 417,573.68

RESIN DOLLIES 1 Piece(s) 40 Day(s) 2000 2200 1200 500 452-9120 440000 405 1 unit

฿ 893,396.00

฿ 725,258.87

RESIN DOLLIES 1 Piece(s) 40 Day(s) 3000 3000 1500 580 452-9138 650000 490 1 unit

฿ 974,615.00

฿ 791,192.46

RESIN DOLLIES 1 Piece(s) 40 Day(s) 4000 3000 1500 630 452-9146 750000 525 1 unit

฿ 1,380,705.00

฿ 1,120,856.32

RESIN DOLLIES 1 Piece(s) 40 Day(s) 5000 3600 1800 670 452-9154 1100000 580 1 unit

฿ 1,516,067.00

฿ 1,230,743.19

RESIN DOLLIES 1 Piece(s) 40 Day(s) 6000 3600 1800 700 452-9162 1250000 580 1 unit

฿ 2,247,028.00

฿ 1,824,137.33

RESIN DOLLIES 1 Piece(s) 40 Day(s) 8000 4800 2200 800 452-9171 1850000 660 1 unit

฿ 2,761,408.00

฿ 2,241,711.01

RESIN DOLLIES 1 Piece(s) 40 Day(s) 10000 4800 2200 870 452-9189 2400000 720 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The running stability is good.
●The stability square is good and it is difficult to overturn.
●Can be used for machine, equipment installation and movement.

Specification

●Self-sealing tire 
●Wheel Stoppers

Materials

●Loading Platform: Steel(SS400)
●Other Main Components: Steel(SS400) 
●Tires: Natural Rubber