(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fixed Handle Push Cart (Veneer Spec) Standard Type

Fixed Handle Push Cart (Veneer Spec) Standard Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of SPW-TV96-GY

  • Product Model
    Carry Carts
  • Average Load(kg)
    250
  • Body Material
    Wooden
  • Body / Option
    Body
  • Length(mm)
    900
  • Width(mm)
    600
  • Height(mm)
    226
  • Handle Height(mm)
    876
  • Caster Diam.(mm)
    130
  • Trusco Code
    460-1441
  • Caster Diam.(mm)
    130
  • Mass(kg)
    21.5
  • Framework
    AAS Resin-Coated Steel Pipe
  • Top Board
    Veneer Plywood 12 mm Thick
  • Specifications
    Finished Product - Caster With Swivel Stopper, Fixed Caster x 2 pcs Each
  • Amount Of Content
    1 unit
Part Number
SPW-TV96-GY SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 22,475.00

฿ 20,171.31

PLYWOOD DOLLIES 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Model
    Carry Carts
  • Average Load(kg)
    250
  • Body Material
    Wooden
  • Body / Option
    Body
  • Length(mm)
    900
  • Width(mm)
    600
  • Height(mm)
    226
  • Handle Height(mm)
    876
  • Caster Diam.(mm)
    130
  • Trusco Code
    460-1441
  • Caster Diam.(mm)
    130
  • Mass(kg)
    21.5
  • Framework
    AAS Resin-Coated Steel Pipe
  • Top Board
    Veneer Plywood 12 mm Thick
  • Specifications
    Finished Product - Caster With Swivel Stopper, Fixed Caster x 2 pcs Each
  • Amount Of Content
    1 unit

Product Description

The size can be flexibly customized based on the standard type to suit your application and purpose, and supplied as a finished product. Tough, lightweight transport cart with good operability.

Specifications of SPW-TV96-GY

  • Product Model
    Carry Carts
  • Average Load(kg)
    250
  • Body Material
    Wooden
  • Body / Option
    Body
  • Length(mm)
    900
  • Width(mm)
    600
  • Height(mm)
    226
  • Handle Height(mm)
    876
  • Caster Diam.(mm)
    130
  • Trusco Code
    460-1441
  • Caster Diam.(mm)
    130
  • Mass(kg)
    21.5
  • Framework
    AAS Resin-Coated Steel Pipe
  • Top Board
    Veneer Plywood 12 mm Thick
  • Specifications
    Finished Product - Caster With Swivel Stopper, Fixed Caster x 2 pcs Each
  • Amount Of Content
    1 unit
Part Number
SPW-TV96-GY SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 22,475.00

฿ 20,171.31

PLYWOOD DOLLIES 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●We will design the size freely according to the usage type and usage purpose from the reference type and deliver the finished goods.

Specification

●Equal Load(kg):250
●L x W x H(mm):900 x 600 x 226
●Handle Height(mm):876
●Finished Goods
●Caster with Flexible x 2, Fixed Caster x 2 each
●Caster Diameter: 130mm

Materials

●Skeleton Set: AAS Resin Coated Hot-dip Galvanized Steel Pipe
●Top Board: Plywood 12mm Thickness