(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
RL50CPA |
RL50CPB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Total Length x Total Width x Total Height (mm) |
Deposition Height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 95,215.00 |
ROLL TURN LIFTS | 1 Piece(s) | 40 Day(s) | 800×500×1940 | 1400 | 452-8743 | 40000 | 1 unit | ||
฿ 106,076.00 |
ROLL TURN LIFTS | 1 Piece(s) | 35 Day(s) | 800×500×1640 | 1100 | 452-8751 | 35000 | 1 unit |
A drum carrier that can be used for both 18-liter cans and pails and can be loaded with contents.
[Features]
·A single-function centralized type that can be raised and turned.
·Light weight, small turning radius, excellent cost performance.
·It is easy to put the contents of 18 L cans and pail cans.
·Maintenance is easy using a link chain.
·Loading can be done simply by pressing the unlock button and turning the handle.
·A safe design that stops on the spot when the button is released.
[Applications]
·For loading the contents of 18 L cans and pail cans.
Part Number |
---|
RL50CPA |
RL50CPB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Total Length x Total Width x Total Height (mm) |
Deposition Height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 95,215.00 |
ROLL TURN LIFTS | 1 Piece(s) | 40 Day(s) | 800×500×1940 | 1400 | 452-8743 | 40000 | 1 unit | ||
฿ 106,076.00 |
ROLL TURN LIFTS | 1 Piece(s) | 35 Day(s) | 800×500×1640 | 1100 | 452-8751 | 35000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?