(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
HLH-S15-2007 |
HLH-S15-2009 |
HLH-S15-2507 |
HLH-S15-2509 |
HLH-S15-3007 |
HLH-S15-3009 |
HLH-S25-2008 |
HLH-S25-2508 |
HLH-S25-3008 |
HLH-S35-2008 |
HLH-S35-2508 |
HLH-S35-3008 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) | Table height Minimum (mm) | Table dimensions Width (mm) | Table dimensions Length (mm) | Table height Maximum (mm) | Stroke (mm) |
Stepping times (times) |
Trusco Code | Mass | Maximum slip amount L (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 47,565.06 ฿ 34,617.85 |
TABLE LIFTS | 1 Piece(s) | 40 Day(s) | 150 | 65 | 200 | 700 | 570 | 505 | 28 | 454-2347 | 40kg | 22 | 1 unit | ||
฿ 53,767.28 ฿ 38,631.79 |
TABLE LIFTS | 1 Piece(s) | 40 Day(s) | 150 | 65 | 200 | 900 | 700 | 635 | 28 | 454-2355 | 46kg | 21 | 1 unit | ||
฿ 48,759.08 ฿ 35,296.70 |
TABLE LIFTS | 1 Piece(s) | 40 Day(s) | 150 | 65 | 250 | 700 | 570 | 505 | 28 | 454-2363 | 42kg | 22 | 1 unit | ||
฿ 54,930.46 ฿ 39,291.76 |
TABLE LIFTS | 1 Piece(s) | 40 Day(s) | 150 | 65 | 250 | 900 | 700 | 635 | 28 | 454-2371 | 48kg | 21 | 1 unit | ||
฿ 49,922.25 ฿ 35,954.00 |
TABLE LIFTS | 1 Piece(s) | 40 Day(s) | 150 | 65 | 300 | 700 | 570 | 505 | 28 | 454-2380 | 44kg | 22 | 1 unit | ||
฿ 56,154.71 ฿ 41,015.40 |
TABLE LIFTS | 1 Piece(s) | 40 Day(s) | 150 | 65 | 300 | 900 | 700 | 635 | 28 | 454-2398 | 50kg | 21 | 1 unit | ||
฿ 65,401.87 ฿ 49,581.16 |
TABLE LIFTS | 1 Piece(s) | 40 Day(s) | 250 | 80 | 200 | 800 | 580 | 500 | 37 | 454-2401 | 43kg | 20 | 1 unit | ||
฿ 66,900.66 ฿ 50,336.06 |
TABLE LIFTS | 1 Piece(s) | 40 Day(s) | 250 | 80 | 250 | 800 | 580 | 500 | 37 | 454-2410 | 45kg | 20 | 1 unit | ||
฿ 68,368.60 ฿ 51,085.02 |
TABLE LIFTS | 1 Piece(s) | 40 Day(s) | 250 | 80 | 300 | 800 | 580 | 500 | 37 | 454-2428 | 47kg | 20 | 1 unit | ||
฿ 70,499.41 ฿ 52,959.16 |
TABLE LIFTS | 1 Piece(s) | 40 Day(s) | 350 | 100 | 200 | 800 | 600 | 500 | 40 | 454-2436 | 46kg | 27 | 1 unit | ||
฿ 71,449.12 ฿ 50,221.59 |
TABLE LIFTS | 1 Piece(s) | 40 Day(s) | 350 | 100 | 250 | 800 | 600 | 500 | 40 | 454-2444 | 48kg | 27 | 1 unit | ||
฿ 72,368.60 ฿ 50,817.23 |
TABLE LIFTS | 1 Piece(s) | 40 Day(s) | 350 | 100 | 300 | 800 | 600 | 500 | 40 | 454-2452 | 50kg | 27 | 1 unit |
Lift optimal for use as an elevator for hand carts, dollies, or delivery vans.
[Features]
· Since the dolly has a loading system to step over the lift, it is ideal for lifting machines such as hand-trucks, flat dollies, route vans, etc.
· An anchor base is provided in the chassis and construction is easy.
[Applications]
· For assembly work and sorting of parts.
Part Number |
---|
HLH-S15-2007 |
HLH-S15-2009 |
HLH-S15-2507 |
HLH-S15-2509 |
HLH-S15-3007 |
HLH-S15-3009 |
HLH-S25-2008 |
HLH-S25-2508 |
HLH-S25-3008 |
HLH-S35-2008 |
HLH-S35-2508 |
HLH-S35-3008 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) | Table height Minimum (mm) | Table dimensions Width (mm) | Table dimensions Length (mm) | Table height Maximum (mm) | Stroke (mm) |
Stepping times (times) |
Trusco Code | Mass | Maximum slip amount L (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 47,565.06 ฿ 34,617.85 |
TABLE LIFTS | 1 Piece(s) | 40 Day(s) | 150 | 65 | 200 | 700 | 570 | 505 | 28 | 454-2347 | 40kg | 22 | 1 unit | ||
฿ 53,767.28 ฿ 38,631.79 |
TABLE LIFTS | 1 Piece(s) | 40 Day(s) | 150 | 65 | 200 | 900 | 700 | 635 | 28 | 454-2355 | 46kg | 21 | 1 unit | ||
฿ 48,759.08 ฿ 35,296.70 |
TABLE LIFTS | 1 Piece(s) | 40 Day(s) | 150 | 65 | 250 | 700 | 570 | 505 | 28 | 454-2363 | 42kg | 22 | 1 unit | ||
฿ 54,930.46 ฿ 39,291.76 |
TABLE LIFTS | 1 Piece(s) | 40 Day(s) | 150 | 65 | 250 | 900 | 700 | 635 | 28 | 454-2371 | 48kg | 21 | 1 unit | ||
฿ 49,922.25 ฿ 35,954.00 |
TABLE LIFTS | 1 Piece(s) | 40 Day(s) | 150 | 65 | 300 | 700 | 570 | 505 | 28 | 454-2380 | 44kg | 22 | 1 unit | ||
฿ 56,154.71 ฿ 41,015.40 |
TABLE LIFTS | 1 Piece(s) | 40 Day(s) | 150 | 65 | 300 | 900 | 700 | 635 | 28 | 454-2398 | 50kg | 21 | 1 unit | ||
฿ 65,401.87 ฿ 49,581.16 |
TABLE LIFTS | 1 Piece(s) | 40 Day(s) | 250 | 80 | 200 | 800 | 580 | 500 | 37 | 454-2401 | 43kg | 20 | 1 unit | ||
฿ 66,900.66 ฿ 50,336.06 |
TABLE LIFTS | 1 Piece(s) | 40 Day(s) | 250 | 80 | 250 | 800 | 580 | 500 | 37 | 454-2410 | 45kg | 20 | 1 unit | ||
฿ 68,368.60 ฿ 51,085.02 |
TABLE LIFTS | 1 Piece(s) | 40 Day(s) | 250 | 80 | 300 | 800 | 580 | 500 | 37 | 454-2428 | 47kg | 20 | 1 unit | ||
฿ 70,499.41 ฿ 52,959.16 |
TABLE LIFTS | 1 Piece(s) | 40 Day(s) | 350 | 100 | 200 | 800 | 600 | 500 | 40 | 454-2436 | 46kg | 27 | 1 unit | ||
฿ 71,449.12 ฿ 50,221.59 |
TABLE LIFTS | 1 Piece(s) | 40 Day(s) | 350 | 100 | 250 | 800 | 600 | 500 | 40 | 454-2444 | 48kg | 27 | 1 unit | ||
฿ 72,368.60 ฿ 50,817.23 |
TABLE LIFTS | 1 Piece(s) | 40 Day(s) | 350 | 100 | 300 | 800 | 600 | 500 | 40 | 454-2452 | 50kg | 27 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?