(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Kozo Stacker Hydraulic Battery for Pallet

Kozo Stacker Hydraulic Battery for Pallet

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of BEN-D1000-14W

  • Product Type
    Mobile lifter
  • Uniform Load (kg)
    800
  • Fork Dimensions Width (mm)
    100
  • Fork Dimensions Length (mm)
    800
  • Minimum Fork Height (mm)
    85
  • Maximum Fork Height (mm)
    1400
  • Stroke(mm)
    1315
  • Rise time, no load time(Second)
    27
  • Rise time, full load time(Second)
    37
  • Fork Dimension (Slide Outside Width)(mm)
    218~578
  • Load Center Distance(mm)
    400
  • Trusco Code
    454-1359
  • Mass
    292kg
  • Features
    A lifter with wide foot breadth capable of scooping up 1,100 x 1,100 mm pallet. Can be charged at anytime in anywhere with its built-in battery charger (100 VAC). Can be handled freely with its uniquely shaped plated handles. Comes with an overload prevention valve.
  • Specifications
    Front wheels: Fixed urethane casters 2 pcs, rear wheels: Urethane caster with swivel stopper 2 pcs
  • Application
    Lifting up/down and transfer of 1,100 x 1,100 mm pallets.
  • Lift method
    Battery Hydraulic (using Turbine Oil ISO-VG32)
  • Battery
    EB100
  • Wheel diameter D: Front wheel(mm)
    80
  • Wheel diameter D: Rear wheel(mm)
    200
  • Full height(mm)
    1961
  • Leg Inside Width(mm)
    1200
  • Battery charger power supply
    Single Phase 100 V (Cord Length: 2 m)
  • Charge time
    Approximately 10 hours
  • Amount Of Content
    1 unit
Part Number
BEN-D1000-14W SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 294,258.00

฿ 238,878.64

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Mobile lifter
  • Uniform Load (kg)
    800
  • Fork Dimensions Width (mm)
    100
  • Fork Dimensions Length (mm)
    800
  • Minimum Fork Height (mm)
    85
  • Maximum Fork Height (mm)
    1400
  • Stroke(mm)
    1315
  • Rise time, no load time(Second)
    27
  • Rise time, full load time(Second)
    37
  • Fork Dimension (Slide Outside Width)(mm)
    218~578
  • Load Center Distance(mm)
    400
  • Trusco Code
    454-1359
  • Mass
    292kg
  • Features
    A lifter with wide foot breadth capable of scooping up 1,100 x 1,100 mm pallet. Can be charged at anytime in anywhere with its built-in battery charger (100 VAC). Can be handled freely with its uniquely shaped plated handles. Comes with an overload prevention valve.
  • Specifications
    Front wheels: Fixed urethane casters 2 pcs, rear wheels: Urethane caster with swivel stopper 2 pcs
  • Application
    Lifting up/down and transfer of 1,100 x 1,100 mm pallets.
  • Lift method
    Battery Hydraulic (using Turbine Oil ISO-VG32)
  • Battery
    EB100
  • Wheel diameter D: Front wheel(mm)
    80
  • Wheel diameter D: Rear wheel(mm)
    200
  • Full height(mm)
    1961
  • Leg Inside Width(mm)
    1200
  • Battery charger power supply
    Single Phase 100 V (Cord Length: 2 m)
  • Charge time
    Approximately 10 hours
  • Amount Of Content
    1 unit

Product Description

A lifter with wide foot breadth capable of scooping up 1,100 x 1,100 pallets. Can be charged anytime, anywhere with its automatic battery charger. (100 VAC) Can be handled freely with its uniquely shaped plated handles. Equipped with an overload valve. Lifting up/down and transfer of 1,100 x 1,100 pallets.

Specifications of BEN-D1000-14W

  • Product Type
    Mobile lifter
  • Uniform Load (kg)
    800
  • Fork Dimensions Width (mm)
    100
  • Fork Dimensions Length (mm)
    800
  • Minimum Fork Height (mm)
    85
  • Maximum Fork Height (mm)
    1400
  • Stroke(mm)
    1315
  • Rise time, no load time(Second)
    27
  • Rise time, full load time(Second)
    37
  • Fork Dimension (Slide Outside Width)(mm)
    218~578
  • Load Center Distance(mm)
    400
  • Trusco Code
    454-1359
  • Mass
    292kg
  • Features
    A lifter with wide foot breadth capable of scooping up 1,100 x 1,100 mm pallet. Can be charged at anytime in anywhere with its built-in battery charger (100 VAC). Can be handled freely with its uniquely shaped plated handles. Comes with an overload prevention valve.
  • Specifications
    Front wheels: Fixed urethane casters 2 pcs, rear wheels: Urethane caster with swivel stopper 2 pcs
  • Application
    Lifting up/down and transfer of 1,100 x 1,100 mm pallets.
  • Lift method
    Battery Hydraulic (using Turbine Oil ISO-VG32)
  • Battery
    EB100
  • Wheel diameter D: Front wheel(mm)
    80
  • Wheel diameter D: Rear wheel(mm)
    200
  • Full height(mm)
    1961
  • Leg Inside Width(mm)
    1200
  • Battery charger power supply
    Single Phase 100 V (Cord Length: 2 m)
  • Charge time
    Approximately 10 hours
  • Amount Of Content
    1 unit
Part Number
BEN-D1000-14W SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 294,258.00

฿ 238,878.64

BATTERY TYPE LIFTERS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1