(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handheld Lifter Low Floor Type HLF

Handheld Lifter Low Floor Type HLF

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 29,500.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HLF-S100-80L SALE
HLF-S200-80L SALE
HLF-S400-85L SALE
HLF-S600-90L SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Table height Minimum (mm) Table dimensions Width (mm) Table dimensions Length (mm) Table height Maximum (mm) Stroke
(mm)
Stepping times
(times)
Trusco Code Mass Wheel diameter D: Front wheel
(mm)
Wheel diameter D: Rear wheel
(mm)
Amount Of Content

฿ 29,500.00

฿ 19,169.10

HAND LIFTERS-PORTABLE LIFT TA 1 Piece(s) 40 Day(s) 100 80 400 720 635 555 20 454-2037 35kg 75 (rubber) 100 (Rubber) 1 unit

฿ 36,176.35

฿ 22,990.07

HAND LIFTERS-PORTABLE LIFT TA 1 Piece(s) 40 Day(s) 200 81 500 800 711 630 46 454-2096 57kg 75 (Urethane) 125 (rubber) 1 unit

฿ 51,149.00

฿ 31,942.55

HAND LIFTERS-PORTABLE LIFT TA 1 Piece(s) 40 Day(s) 400 86 600 900 787 701 70 454-2193 94kg 75 (Urethane) 150 (rubber) 1 unit

฿ 77,293.51

฿ 63,859.90

HAND LIFTERS-PORTABLE LIFT TA 1 Piece(s) 40 Day(s) 600 90 600 900 765 675 92 454-2304 110kg 75 (Urethane) 150 (urethane) 1 unit

Basic Specifications

  • Product Type
    Mobile lifter
  • Color
    Orange
  • Features
    This low-floor style product can be included in narrow spaces for box plate transportation.
  • Specifications
    Swivel Casters with Stopper and Fixed Casters, 2 pcs each.
  • Application
    For transportation and lifting of net pallets, etc.
  • Lift method
    Stepping type hydraulic pump (turbine oil ISO-VG 220)
  • Fast feeding unit
    NA
  • Amount Of Content
    1 unit

Product Description

Pedal operated hydraulic type, low-profile type hand lifter.
[Features]
· This low-floor style product can be included in narrow spaces for box plate transportation.
· Has good workability as it does not have a mast.
[Applications]
For transportation and lifting of net pallets, etc.

Part Number
HLF-S100-80L SALE
HLF-S200-80L SALE
HLF-S400-85L SALE
HLF-S600-90L SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load (kg) Table height Minimum (mm) Table dimensions Width (mm) Table dimensions Length (mm) Table height Maximum (mm) Stroke
(mm)
Stepping times
(times)
Trusco Code Mass Wheel diameter D: Front wheel
(mm)
Wheel diameter D: Rear wheel
(mm)
Amount Of Content

฿ 29,500.00

฿ 19,169.10

HAND LIFTERS-PORTABLE LIFT TA 1 Piece(s) 40 Day(s) 100 80 400 720 635 555 20 454-2037 35kg 75 (rubber) 100 (Rubber) 1 unit

฿ 36,176.35

฿ 22,990.07

HAND LIFTERS-PORTABLE LIFT TA 1 Piece(s) 40 Day(s) 200 81 500 800 711 630 46 454-2096 57kg 75 (Urethane) 125 (rubber) 1 unit

฿ 51,149.00

฿ 31,942.55

HAND LIFTERS-PORTABLE LIFT TA 1 Piece(s) 40 Day(s) 400 86 600 900 787 701 70 454-2193 94kg 75 (Urethane) 150 (rubber) 1 unit

฿ 77,293.51

฿ 63,859.90

HAND LIFTERS-PORTABLE LIFT TA 1 Piece(s) 40 Day(s) 600 90 600 900 765 675 92 454-2304 110kg 75 (Urethane) 150 (urethane) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it can be inserted in a narrow space with a low floor type, it can be used for transporting box pallets.

Specification

●Caster with flexible stopper x 2, fixed caster x 2