Space Lift (Electro-Hydraulic)

Brand :
KYOMACHI

Caution

    Product Description

    [Specifications]
    - Product Model: Moving Lifter
    - Fork Width (mm): 100
    - Fork Length (mm): 850
    - Fork Height Min. (mm): 650 (350)
    - Fork Height Max. (mm): 4500 (4200)
    - Fork Dimensions and Sliding External Width(mm): 220〜1000
    - Stroke(mm): 3850
    - Lifting Method: Electric Lifting Type
    - Front Wheel: Fixed Urethane Casters x 2
    - Rear Wheels: Swivel Urethane Casters with Stopper 2 Pieces
    - Material: Steel
    - Body Surface Coating: Spray painting
    - Type: Manual running type
    - Equal Load Capacity (kg): 240/500
    - Load Center Distance (mm): 350/400
    - Total Height (mm): 2020/2050
    - Power: 12 VDC (EB100 Battery)/AC100V/200 VAC 3-phase
    - Total Width (mm): 1020/1080

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat