(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
FRB-854D4B1 |
FRB-955D6B1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) |
Trusco Code | Mass (g) |
Number of drawers | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 15,817.28 ฿ 13,892.32 |
STEEL WAGONS | 1 Piece(s) | 35 Day(s) | 840 | 450-2612 | 17540 | 4 | 1 unit | ||
฿ 18,887.26 ฿ 16,499.91 |
STEEL WAGONS | 1 Piece(s) | 35 Day(s) | 970 | 450-2655 | 21340 | 6 | 1 unit |
Multipurpose angle type wagon developed to improve workability.
[Features]
· Casters are double stopper type for fixing the wheel and rotation.
· Tool wagon uniquely embossed for strength, in a set with useful resin A4 drawers.
[Applications]
· Ideal as a mobile wagon in factories and offices.
Part Number |
---|
FRB-854D4B1 |
FRB-955D6B1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) |
Trusco Code | Mass (g) |
Number of drawers | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 15,817.28 ฿ 13,892.32 |
STEEL WAGONS | 1 Piece(s) | 35 Day(s) | 840 | 450-2612 | 17540 | 4 | 1 unit | ||
฿ 18,887.26 ฿ 16,499.91 |
STEEL WAGONS | 1 Piece(s) | 35 Day(s) | 970 | 450-2655 | 21340 | 6 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?