Diamond Rack 300 kg Type Height 1800 mm

Caution
Product Description
An easily assembled tire rack constructed without bolts.
[Features]
· Tire receiving pipe with 65 mm pitch and 4-step adjustable mounting width.
· Assembly and disassembly work time can be shortened since it is a bolt-less structure which does not use any bolts whatsoever.
· The number of shelves and shelf positions can be changed and adjusted freely at 50 mm pitch.
· Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· Adopts a C-shaped post with superb cross-sectional structure resistant against load and lateral torsion.
· Uses a resin base so as not to scratch the floor.
[Applications]
· Optimal for tire storage.
Specification
●D(mm):721●Color: Neo Gray