(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
M1.5-8H-NG |
M2-8H-NG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | Trusco Code | JAN Code | Mass | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 752.39 |
OPTIONS FOR MEDIUM-DUTY BOLTL | 1 Piece(s) | 10 Day(s) | For M1.5 type post | 511-5604 | 4989999713343 | 2.8kg | 1 Set (Resin Base: 1 pc) | ||
฿ 866.04 |
OPTIONS FOR MEDIUM-DUTY BOLTL | 1 Piece(s) | 10 Day(s) | For M2 type post | 511-0289 | 4989999713602 | 3.6kg | 1 Set (Resin Base: 1 pc) |
Post for light/medium weight rack. Resin base.
Part Number |
---|
M1.5-8H-NG |
M2-8H-NG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | Trusco Code | JAN Code | Mass | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 752.39 |
OPTIONS FOR MEDIUM-DUTY BOLTL | 1 Piece(s) | 10 Day(s) | For M1.5 type post | 511-5604 | 4989999713343 | 2.8kg | 1 Set (Resin Base: 1 pc) | ||
฿ 866.04 |
OPTIONS FOR MEDIUM-DUTY BOLTL | 1 Piece(s) | 10 Day(s) | For M2 type post | 511-0289 | 4989999713602 | 3.6kg | 1 Set (Resin Base: 1 pc) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?