(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pantograph Jack

Pantograph Jack

You can add up to 6 items to the comparison list.

Loading...

Specifications of PJ-06

  • Stroke(mm)
    250
  • Lifting power(kN(t))
    6(0.6)
  • Product Type
    Jack
  • Overall Length(mm)
    380
  • Height(mm)
    90
  • JAN Code
    4989433720043
  • Trusco Code
    373-7063
  • Mass(g)
    1800
  • Features
    We have increased the accuracy and durability by using rolled (roll forming) trapezoidal screws for the screws bearing the greatest load in the pantograph jack.
Part Number
PJ-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,266.00

JACKS 1 Piece(s) Same day

Basic Specifications

  • Stroke(mm)
    250
  • Lifting power(kN(t))
    6(0.6)
  • Product Type
    Jack
  • Overall Length(mm)
    380
  • Height(mm)
    90
  • JAN Code
    4989433720043
  • Trusco Code
    373-7063
  • Mass(g)
    1800
  • Features
    We have increased the accuracy and durability by using rolled (roll forming) trapezoidal screws for the screws bearing the greatest load in the pantograph jack.

Product Description

We have increased the accuracy and durability by using rolled (roll forming) trapezoidal screws for the screws bearing the greatest load in the pantograph jack.

Specifications of PJ-06

  • Stroke(mm)
    250
  • Lifting power(kN(t))
    6(0.6)
  • Product Type
    Jack
  • Overall Length(mm)
    380
  • Height(mm)
    90
  • JAN Code
    4989433720043
  • Trusco Code
    373-7063
  • Mass(g)
    1800
  • Features
    We have increased the accuracy and durability by using rolled (roll forming) trapezoidal screws for the screws bearing the greatest load in the pantograph jack.
Part Number
PJ-06
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,266.00

JACKS 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1