(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hanging clamp for laying concrete products (for both hand operated and mechanized types)

Hanging clamp for laying concrete products (for both hand operated and mechanized types)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of UGH-200

  • Product Type
    Clamp for Concrete Products
  • Basic Working Load(t)
    0.2
  • Minimum Clamp Width(mm)
    500
  • Maximum Clamp Width(mm)
    600
  • Size D(mm)
    16
  • Size H(mm)
    80~350
  • Dimension H2(mm)
    52
  • Size L(mm)
    496~646
  • Trusco Code
    433-3241
  • Mass(g)
    7600
  • Features
    Removal and installation of lids on ditches can be performed by a single person. Product type for both hand suspension and machine suspension.
  • Intended Use
    Transport of U shaped concrete block, lid, curbstone, other concrete blocks, loading and unloading, underlaying works, construction works.
  • Specifications
    Band, Machine Dual Use Type
  • Material
    High Tensile Strength Steel
  • Amount Of Content
    1 unit
Part Number
UGH-200 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 24,352.07

฿ 20,964.70

PANEL LIFTING CLAMPS 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Product Type
    Clamp for Concrete Products
  • Basic Working Load(t)
    0.2
  • Minimum Clamp Width(mm)
    500
  • Maximum Clamp Width(mm)
    600
  • Size D(mm)
    16
  • Size H(mm)
    80~350
  • Dimension H2(mm)
    52
  • Size L(mm)
    496~646
  • Trusco Code
    433-3241
  • Mass(g)
    7600
  • Features
    Removal and installation of lids on ditches can be performed by a single person. Product type for both hand suspension and machine suspension.
  • Intended Use
    Transport of U shaped concrete block, lid, curbstone, other concrete blocks, loading and unloading, underlaying works, construction works.
  • Specifications
    Band, Machine Dual Use Type
  • Material
    High Tensile Strength Steel
  • Amount Of Content
    1 unit

Product Description

The groove lid can be removed and installed by one person. Combined‑use type for hand‑operated and mechanized lifting. For transporting U‑sections, lids and curbstones; transporting, loading/unloading, laying/constructing concrete blocks.

Specifications of UGH-200

  • Product Type
    Clamp for Concrete Products
  • Basic Working Load(t)
    0.2
  • Minimum Clamp Width(mm)
    500
  • Maximum Clamp Width(mm)
    600
  • Size D(mm)
    16
  • Size H(mm)
    80~350
  • Dimension H2(mm)
    52
  • Size L(mm)
    496~646
  • Trusco Code
    433-3241
  • Mass(g)
    7600
  • Features
    Removal and installation of lids on ditches can be performed by a single person. Product type for both hand suspension and machine suspension.
  • Intended Use
    Transport of U shaped concrete block, lid, curbstone, other concrete blocks, loading and unloading, underlaying works, construction works.
  • Specifications
    Band, Machine Dual Use Type
  • Material
    High Tensile Strength Steel
  • Amount Of Content
    1 unit
Part Number
UGH-200 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 24,352.07

฿ 20,964.70

PANEL LIFTING CLAMPS 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications