(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blue Sling Soft E (both-ends eye type)

Blue Sling Soft E (both-ends eye type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 925.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TBSE0.5TX1M
TBSE0.5TX1.5M
TBSE0.5TX2M
TBSE0.5TX3M
TBSE1.0TX1M
TBSE1.0TX1.5M
TBSE1.0TX2M
TBSE1.0TX3M
TBSE1.6TX1M
TBSE1.6TX1.5M
TBSE1.6TX2M
TBSE2.0TX1M
TBSE2.0TX1.5M
TBSE2.0TX2M
TBSE2.0TX3M
TBSE3.2TX2M
TBSE3.2TX2.5M
TBSE3.2TX3M
TBSE3.2TX4M
TBSE3.2TX5M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Strap Width
(mm)
Maximum Operating Load
(t)
Total Length
(m)
Strap Thickness
(mm)
Type Details Color of Surface Fabric JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 925.00

ROUND SLINGS 1 Piece(s) 10 Day(s) 38 0.5 1 6 For 0.5 t Gray 4900349521371 433-4035 160 1 pc.

฿ 1,111.00

ROUND SLINGS 1 Piece(s) 12 Day(s) 38 0.5 1.5 6 For 0.5 t Gray 4900349521388 433-4027 230 1 pc.

฿ 1,296.00

ROUND SLINGS 1 Piece(s) 12 Day(s) 38 0.5 2 6 For 0.5 t Gray 4900349521395 433-4043 290 1 pc.

฿ 1,666.00

ROUND SLINGS 1 Piece(s) 14 Day(s) 38 0.5 3 6 For 0.5 t Gray 4900349521418 433-4051 430 1 pc.

฿ 1,543.00

ROUND SLINGS 1 Piece(s) 12 Day(s) 43 1 1 9 For 1.0 t Purple 4900349521012 433-4078 270 1 pc.

฿ 1,850.00

ROUND SLINGS 1 Piece(s) 10 Day(s) 43 1 1.5 9 For 1.0 t Purple 4900349521029 433-4060 390 1 pc.

฿ 2,157.00

ROUND SLINGS 1 Piece(s) 12 Day(s) 43 1 2 9 For 1.0 t Purple 4900349521036 433-4086 510 1 pc.

฿ 2,774.00

ROUND SLINGS 1 Piece(s) 12 Day(s) 43 1 3 9 For 1.0 t Purple 4900349521050 433-4094 760 1 pc.

฿ 2,005.00

ROUND SLINGS 1 Piece(s) 19 Day(s) 48 1.6 1 12 For 1.6 t Blue 4900349521104 433-4116 380 1 pc.

฿ 2,405.00

ROUND SLINGS 1 Piece(s) 14 Day(s) 48 1.6 1.5 12 For 1.6 t Blue 4900349521111 433-4108 550 1 pc.

฿ 2,805.00

ROUND SLINGS 1 Piece(s) 12 Day(s) 48 1.6 2 12 For 1.6 t Blue 4900349521128 433-4124 720 1 pc.

฿ 2,467.00

ROUND SLINGS 1 Piece(s) 1 Day(s) 55 2 1 13 For 2.0 t Green 4900349521197 433-4159 470 1 pc.

฿ 2,960.00

ROUND SLINGS 1 Piece(s) 12 Day(s) 55 2 1.5 13 For 2.0 t Green 4900349521203 433-4141 680 1 pc.

฿ 3,451.00

ROUND SLINGS 1 Piece(s) 12 Day(s) 55 2 2 13 For 2.0 t Green 4900349521210 433-4167 880 1 pc.

฿ 4,438.00

ROUND SLINGS 1 Piece(s) 12 Day(s) 55 2 3 13 For 2.0 t Green 4900349521234 433-4175 1300 1 pc.

฿ 4,963.00

ROUND SLINGS 1 Piece(s) 1 Day(s) 64 3.2 2 20 For 3.2 t Yellow 4900349521302 433-4191 1530 1 pc.

฿ 5,672.00

ROUND SLINGS 1 Piece(s) 14 Day(s) 64 3.2 2.5 20 For 3.2 t Yellow 4900349521319 433-4183 1890 1 pc.

฿ 6,380.00

ROUND SLINGS 1 Piece(s) 12 Day(s) 64 3.2 3 20 For 3.2 t Yellow 4900349521326 433-4205 2250 1 pc.

฿ 7,798.00

ROUND SLINGS 1 Piece(s) 14 Day(s) 64 3.2 4 20 For 3.2 t Yellow 4900349521340 433-4213 2970 1 pc.

฿ 9,215.00

ROUND SLINGS 1 Piece(s) 19 Day(s) 64 3.2 5 20 For 3.2 t Yellow 4900349521364 433-4221 3690 1 pc.

Basic Specifications

  • Product Model
    Round Sling
  • Intended Use
    For various suspension work using cranes, hoists, etc. indoors and outdoors.
  • Specifications
    Double-End Eye Type
  • Core
    Polyester
  • Surface Fabric
    Nylon
  • Features
    Flexible and fits suspended loads perfectly. Perfect for easy-to-damage suspended work benches.
  • Amount Of Content
    1 pc.

Product Description

Flexible to fit hanging loads perfectly. Suitable for hanging of easily damaged workpieces. For various hanging work both indoors and outdoors, using cranes, hoists, etc.

Part Number
TBSE0.5TX1M
TBSE0.5TX1.5M
TBSE0.5TX2M
TBSE0.5TX3M
TBSE1.0TX1M
TBSE1.0TX1.5M
TBSE1.0TX2M
TBSE1.0TX3M
TBSE1.6TX1M
TBSE1.6TX1.5M
TBSE1.6TX2M
TBSE2.0TX1M
TBSE2.0TX1.5M
TBSE2.0TX2M
TBSE2.0TX3M
TBSE3.2TX2M
TBSE3.2TX2.5M
TBSE3.2TX3M
TBSE3.2TX4M
TBSE3.2TX5M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Strap Width
(mm)
Maximum Operating Load
(t)
Total Length
(m)
Strap Thickness
(mm)
Type Details Color of Surface Fabric JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 925.00

ROUND SLINGS 1 Piece(s) 10 Day(s) 38 0.5 1 6 For 0.5 t Gray 4900349521371 433-4035 160 1 pc.

฿ 1,111.00

ROUND SLINGS 1 Piece(s) 12 Day(s) 38 0.5 1.5 6 For 0.5 t Gray 4900349521388 433-4027 230 1 pc.

฿ 1,296.00

ROUND SLINGS 1 Piece(s) 12 Day(s) 38 0.5 2 6 For 0.5 t Gray 4900349521395 433-4043 290 1 pc.

฿ 1,666.00

ROUND SLINGS 1 Piece(s) 14 Day(s) 38 0.5 3 6 For 0.5 t Gray 4900349521418 433-4051 430 1 pc.

฿ 1,543.00

ROUND SLINGS 1 Piece(s) 12 Day(s) 43 1 1 9 For 1.0 t Purple 4900349521012 433-4078 270 1 pc.

฿ 1,850.00

ROUND SLINGS 1 Piece(s) 10 Day(s) 43 1 1.5 9 For 1.0 t Purple 4900349521029 433-4060 390 1 pc.

฿ 2,157.00

ROUND SLINGS 1 Piece(s) 12 Day(s) 43 1 2 9 For 1.0 t Purple 4900349521036 433-4086 510 1 pc.

฿ 2,774.00

ROUND SLINGS 1 Piece(s) 12 Day(s) 43 1 3 9 For 1.0 t Purple 4900349521050 433-4094 760 1 pc.

฿ 2,005.00

ROUND SLINGS 1 Piece(s) 19 Day(s) 48 1.6 1 12 For 1.6 t Blue 4900349521104 433-4116 380 1 pc.

฿ 2,405.00

ROUND SLINGS 1 Piece(s) 14 Day(s) 48 1.6 1.5 12 For 1.6 t Blue 4900349521111 433-4108 550 1 pc.

฿ 2,805.00

ROUND SLINGS 1 Piece(s) 12 Day(s) 48 1.6 2 12 For 1.6 t Blue 4900349521128 433-4124 720 1 pc.

฿ 2,467.00

ROUND SLINGS 1 Piece(s) 1 Day(s) 55 2 1 13 For 2.0 t Green 4900349521197 433-4159 470 1 pc.

฿ 2,960.00

ROUND SLINGS 1 Piece(s) 12 Day(s) 55 2 1.5 13 For 2.0 t Green 4900349521203 433-4141 680 1 pc.

฿ 3,451.00

ROUND SLINGS 1 Piece(s) 12 Day(s) 55 2 2 13 For 2.0 t Green 4900349521210 433-4167 880 1 pc.

฿ 4,438.00

ROUND SLINGS 1 Piece(s) 12 Day(s) 55 2 3 13 For 2.0 t Green 4900349521234 433-4175 1300 1 pc.

฿ 4,963.00

ROUND SLINGS 1 Piece(s) 1 Day(s) 64 3.2 2 20 For 3.2 t Yellow 4900349521302 433-4191 1530 1 pc.

฿ 5,672.00

ROUND SLINGS 1 Piece(s) 14 Day(s) 64 3.2 2.5 20 For 3.2 t Yellow 4900349521319 433-4183 1890 1 pc.

฿ 6,380.00

ROUND SLINGS 1 Piece(s) 12 Day(s) 64 3.2 3 20 For 3.2 t Yellow 4900349521326 433-4205 2250 1 pc.

฿ 7,798.00

ROUND SLINGS 1 Piece(s) 14 Day(s) 64 3.2 4 20 For 3.2 t Yellow 4900349521340 433-4213 2970 1 pc.

฿ 9,215.00

ROUND SLINGS 1 Piece(s) 19 Day(s) 64 3.2 5 20 For 3.2 t Yellow 4900349521364 433-4221 3690 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1