(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Bottom Plates Fishing Pelican Hook JDH Type

Steel Bottom Plates Fishing Pelican Hook JDH Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 13,633.17 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
JDH-1 SALE
JDH-2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load Limit
(t)
Dimension C
(mm)
Size D
(mm)
Trusco Code Mass
(g)
Size L
(mm)
Size H
(mm)
Amount Of Content

฿ 13,633.17

฿ 12,361.20

HOOKS 1 Piece(s) 12 Day(s) 1 70 30 433-3225 2400 150 292 1 pc.

฿ 14,667.07

฿ 12,758.88

HOOKS 1 Piece(s) 12 Day(s) 2 80 38 433-3233 3400 169 334 1 pc.

Basic Specifications

  • Product Model
    Hook
  • Features
    Positioning the lock release button right beside the hook eliminates any worry about pinching of fingers when releasing the lock. When the lifting operation starts, the opening is automatically closed and locked. Wide opening facilitates insertion of a nylon sling.
  • Intended Use
    Demonstrate power in tasks that are difficult to perform with conventional hooks such as laying iron plates, stacking, multi-hanging of soil stabilizer thick rope, etc.
  • Specifications
    ISO9001 Certified Plant-produced
  • Material
    High Tensile Strength Steel, Forged
  • Amount Of Content
    1 pc.

Product Description

The unlock button is right beside the hook, so that there is no worry of pinching fingers when unlocking. When lifting work starts, the opening is automatically closed and locked. Since the opening is large, a nylon sling is included. Its power is demonstrated in handling work difficult for conventional hooks, such as laying or stacking steel plates, multiplex hanging of thick rope for soil conditioners, etc.

Part Number
JDH-1 SALE
JDH-2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load Limit
(t)
Dimension C
(mm)
Size D
(mm)
Trusco Code Mass
(g)
Size L
(mm)
Size H
(mm)
Amount Of Content

฿ 13,633.17

฿ 12,361.20

HOOKS 1 Piece(s) 12 Day(s) 1 70 30 433-3225 2400 150 292 1 pc.

฿ 14,667.07

฿ 12,758.88

HOOKS 1 Piece(s) 12 Day(s) 2 80 38 433-3233 3400 169 334 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1