(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shackle (straight Type U-shaped)

Shackle (straight Type U-shaped)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 322.15 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SB-6G
SB-8G
SB-10G
SB-12G
SB-14G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(t)
Dimension t
(mm)
Size B
(mm)
Size d3
(mm)
Dimension d1
(mm)
Size L
(mm)
Size D
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 322.15

SHACKLES 1 Piece(s) 19 Day(s) 0.2 6 11 8 9 24 17 4582165290336 442-4239 50 1 pc.

฿ 525.17

SHACKLES 1 Piece(s) 12 Day(s) 0.35 8 14 10 11 32 21 4582165290343 442-4255 100 1 pc.

฿ 507.03

SHACKLES 1 Piece(s) 10 Day(s) 0.6 10 17 12 13 40 25 4582165290350 442-4093 160 1 pc.

฿ 511.73

SHACKLES 1 Piece(s) 1 Day(s) 0.9 12 20 15 16 48 32 4582165290367 442-4115 290 1 pc.

฿ 544.00

SHACKLES 1 Piece(s) Same day 1.2 14 24 17 18 56 36 4582165290374 442-4131 460 1 pc.

Basic Specifications

  • Material
    Other
  • Product Model
    Shackle
  • Type Details
    Bolt Type
  • Details Material
    Steel (SS400)
  • Specifications
    Galvanized product
  • Features
    This is a standard-type shackle. Wide range of sizes are available for a wide range of uses.
  • Intended Use
    Can be used as a cargo loading/connecting fitting for civil engineering and construction work.
  • Amount Of Content
    1 pc.

Product Description

A standard shackle that has an abundance of sizes and can be used in various situations.
[Features]
· 5 times the safety ratio.
· The bolt and nut type pins are prefab processed.
· Dimensions and calculated mass (kg) are the same as the 1996 M class.
· 1996 M class JIS standard sizes with different operational loads are available.
[Applications]
· Connection fitting for slinging work / cargo handling work in civil engineering and construction work, etc.

Part Number
SB-6G
SB-8G
SB-10G
SB-12G
SB-14G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(t)
Dimension t
(mm)
Size B
(mm)
Size d3
(mm)
Dimension d1
(mm)
Size L
(mm)
Size D
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 322.15

SHACKLES 1 Piece(s) 19 Day(s) 0.2 6 11 8 9 24 17 4582165290336 442-4239 50 1 pc.

฿ 525.17

SHACKLES 1 Piece(s) 12 Day(s) 0.35 8 14 10 11 32 21 4582165290343 442-4255 100 1 pc.

฿ 507.03

SHACKLES 1 Piece(s) 10 Day(s) 0.6 10 17 12 13 40 25 4582165290350 442-4093 160 1 pc.

฿ 511.73

SHACKLES 1 Piece(s) 1 Day(s) 0.9 12 20 15 16 48 32 4582165290367 442-4115 290 1 pc.

฿ 544.00

SHACKLES 1 Piece(s) Same day 1.2 14 24 17 18 56 36 4582165290374 442-4131 460 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications