(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nes, Catch Angle (Option for Nesting Rack)

Nes, Catch Angle (Option for Nesting Rack)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of WNC-A

  • Product Model
    Nesting Rack
  • Material (Body)
    Other
  • Frontage(mm)
    84.5
  • Depth(mm)
    50
  • Height(mm)
    72
  • Other
    Option
  • Maximum Tensile Load(daN)
    1300
  • Mass(g)
    255
  • JAN Code
    4582281062442
  • Trusco Code
    447-3264
  • Features
    By connecting the upper and lower level of the nesting box (positive nesting), it is possible to prevent accidents related to gaps caused by impact and earthquake vibration. It can be easily installed without special tools.
  • Material
    Iron Plate Coil Spring
  • Intended Use
    Connection fittings of Nesting Box (prevention of displacement).
  • Amount Of Content
    1 pc.
Part Number
WNC-A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 368.70

NESTING RACK OPTIONS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Nesting Rack
  • Material (Body)
    Other
  • Frontage(mm)
    84.5
  • Depth(mm)
    50
  • Height(mm)
    72
  • Other
    Option
  • Maximum Tensile Load(daN)
    1300
  • Mass(g)
    255
  • JAN Code
    4582281062442
  • Trusco Code
    447-3264
  • Features
    By connecting the upper and lower level of the nesting box (positive nesting), it is possible to prevent accidents related to gaps caused by impact and earthquake vibration. It can be easily installed without special tools.
  • Material
    Iron Plate Coil Spring
  • Intended Use
    Connection fittings of Nesting Box (prevention of displacement).
  • Amount Of Content
    1 pc.

Product Description

An option for nested racks that prevents accidental falls caused by impacts or shaking from earthquakes.
[Features]
· Connecting the upper and lower stages of a nesting boxes (normal nesting) prevents accidents caused by shifting due to impacts or earthquakes.
· Simple installation without any dedicated tools.
· Nesting box connection fitting (shifting prevention).
[Applications]
· When connected, prevents accidental falls caused by impacts or shaking from earthquakes.

Specifications of WNC-A

  • Product Model
    Nesting Rack
  • Material (Body)
    Other
  • Frontage(mm)
    84.5
  • Depth(mm)
    50
  • Height(mm)
    72
  • Other
    Option
  • Maximum Tensile Load(daN)
    1300
  • Mass(g)
    255
  • JAN Code
    4582281062442
  • Trusco Code
    447-3264
  • Features
    By connecting the upper and lower level of the nesting box (positive nesting), it is possible to prevent accidents related to gaps caused by impact and earthquake vibration. It can be easily installed without special tools.
  • Material
    Iron Plate Coil Spring
  • Intended Use
    Connection fittings of Nesting Box (prevention of displacement).
  • Amount Of Content
    1 pc.
Part Number
WNC-A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 368.70

NESTING RACK OPTIONS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1