(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MGC-50 |
MGC-75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Major Diameter Frontage (mm) |
Major Diameter Depth (mm) |
Major Diameter Height (mm) |
Usable Inner Dimensions Frontage (mm) |
Usable Inner Dimensions Depth (mm) |
Usable Inner Dimensions Height (mm) |
Fold-up Height (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,772.00 |
FOLDABLE CONTAINERS | 1 Piece(s) | 10 Day(s) | 50 | 530 | 366 | 320 | 492 | 333 | 300 | 81 | 4562166416959 | 446-1827 | 2300 | 1 pc. | ||
฿ 2,256.00 |
FOLDABLE CONTAINERS | 1 Piece(s) | 10 Day(s) | 75 | 650 | 440 | 329 | 600 | 405 | 307 | 71 | 4562166416966 | 446-1835 | 3400 | 1 pc. |
A magic container with a translucent take-out surface that allows you to see the contents inside.
[Features]
·Contents can be taken in and out while the containers are stacked.
·A foldable container that can also be used as a shelf with a structure unique to the manufacturer.
[Applications]
·As a picking container, it is convenient for distribution centers and stores.
·Returnable container/storage rack.
·Distribution centers and assembly plants.
Part Number |
---|
MGC-50 |
MGC-75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Major Diameter Frontage (mm) |
Major Diameter Depth (mm) |
Major Diameter Height (mm) |
Usable Inner Dimensions Frontage (mm) |
Usable Inner Dimensions Depth (mm) |
Usable Inner Dimensions Height (mm) |
Fold-up Height (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,772.00 |
FOLDABLE CONTAINERS | 1 Piece(s) | 10 Day(s) | 50 | 530 | 366 | 320 | 492 | 333 | 300 | 81 | 4562166416959 | 446-1827 | 2300 | 1 pc. | ||
฿ 2,256.00 |
FOLDABLE CONTAINERS | 1 Piece(s) | 10 Day(s) | 75 | 650 | 440 | 329 | 600 | 405 | 307 | 71 | 4562166416966 | 446-1835 | 3400 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?