(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

F Type Eco-Cap Recyclable Container Lid - Light Blue

F Type Eco-Cap Recyclable Container Lid - Light Blue

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of FFEC-LB

  • External Shape Width(mm)
    423
  • External Shape Depth(mm)
    290
  • External Height(mm)
    36.5
  • Color
    Blue
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Other
    Option
  • Compatible Container
    F-1、F-2、F-3(EC-LB)
  • Detailed colors
    Light blue
  • JAN Code
    4989999232561
  • Trusco Code
    432-9724
  • Specifications
    It has a lock function
  • Mass(g)
    400
  • Amount Of Content
    1 pc.
Part Number
FFEC-LB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 329.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • External Shape Width(mm)
    423
  • External Shape Depth(mm)
    290
  • External Height(mm)
    36.5
  • Color
    Blue
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Other
    Option
  • Compatible Container
    F-1、F-2、F-3(EC-LB)
  • Detailed colors
    Light blue
  • JAN Code
    4989999232561
  • Trusco Code
    432-9724
  • Specifications
    It has a lock function
  • Mass(g)
    400
  • Amount Of Content
    1 pc.

Product Description

It can be used for all containers of F series.
Since the lid has a lock, it can be firmly fixed.
Stacking is possible even with the lid.

Specifications of FFEC-LB

  • External Shape Width(mm)
    423
  • External Shape Depth(mm)
    290
  • External Height(mm)
    36.5
  • Color
    Blue
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Other
    Option
  • Compatible Container
    F-1、F-2、F-3(EC-LB)
  • Detailed colors
    Light blue
  • JAN Code
    4989999232561
  • Trusco Code
    432-9724
  • Specifications
    It has a lock function
  • Mass(g)
    400
  • Amount Of Content
    1 pc.
Part Number
FFEC-LB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 329.00

BOX TYPE CONTAINERS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a container made by playing caps of pet bottles.
●Stacking is possible.
●Using a sold separately partition panel makes management of small products easier.

Specification

●Color:Light Blue
●Outer Dimension(mm) W x D x H:423 x 290 x 36.5
●Compatible Container:F-1EC, F-2EC, F-3EC
●SPQ(sheet):50
●The lock function is attached.

Materials

●Polypropylene(PP)

Warning

●Stacking with DA series is not allowed.