- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Easy Plastic Bag with String, Semi-Translucent
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of HI-70
-
- Product Model
- Collection Bag
-
- Capacity(L)
- 45
-
- Color
- Semi-transparent
-
- Material (Body)
- High Density Polystyrene (HDPE)
-
- Longitudinal(mm)
- 750
-
- Side(mm)
- 700
-
- Thickness(mm)
- 0.02
-
- Body / Option
- Main Body
-
- JAN Code
- 4903620602714
-
- Trusco Code
- 440-7521
-
- Mass(g/bag)
- 230
-
- Features
- This product includes a string for easy carrying. a seasonal product storage and dust prevention bag is employed.
-
- Amount Of Content
- 1 Bag (10 Sheets)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 170.24
|
GARBAGE BAGS
|
1 Pack(s)
|
10 Pieces Per Package
|
|
10 Day(s)
|
1 Bag (10 Sheets) |
Basic Specifications
-
- Product Model
- Collection Bag
-
- Capacity(L)
- 45
-
- Color
- Semi-transparent
-
- Material (Body)
- High Density Polystyrene (HDPE)
-
- Longitudinal(mm)
- 750
-
- Side(mm)
- 700
-
- Thickness(mm)
- 0.02
-
- Body / Option
- Main Body
-
- JAN Code
- 4903620602714
-
- Trusco Code
- 440-7521
-
- Mass(g/bag)
- 230
-
- Features
- This product includes a string for easy carrying. a seasonal product storage and dust prevention bag is employed.
-
- Amount Of Content
- 1 Bag (10 Sheets)
Product Description
String attached for easy carrying. Suitable for storing seasonal goods or as a dust-proof bag.
Specifications of HI-70
-
- Product Model
- Collection Bag
-
- Capacity(L)
- 45
-
- Color
- Semi-transparent
-
- Material (Body)
- High Density Polystyrene (HDPE)
-
- Longitudinal(mm)
- 750
-
- Side(mm)
- 700
-
- Thickness(mm)
- 0.02
-
- Body / Option
- Main Body
-
- JAN Code
- 4903620602714
-
- Trusco Code
- 440-7521
-
- Mass(g/bag)
- 230
-
- Features
- This product includes a string for easy carrying. a seasonal product storage and dust prevention bag is employed.
-
- Amount Of Content
- 1 Bag (10 Sheets)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 170.24
|
GARBAGE BAGS
|
1 Pack(s)
|
10 Pieces Per Package
|
|
10 Day(s)
|
1 Bag (10 Sheets) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?