(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

N Series 90 l Garbage Sacks

N Series 90 l Garbage Sacks

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 304.77 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
N-91-BL
N-92-BK
N-93-CL
N-94-HCL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Color JAN Code Trusco Code Amount Of Content

฿ 304.77

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

10 Day(s) Blue - 4902393244503 433-1940 1 Bag (10 Sheets)

฿ 305.72

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

10 Day(s) Black - 4902393244602 433-1958 1 Bag (10 Sheets)

฿ 349.73

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

12 Day(s) Transparent - 4902393244800 433-1966 1 Bag (10 Sheets)

฿ 320.96

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

10 Day(s) Other Milk-white Translucent 4902393244947 433-1974 1 Bag (10 Sheets)

Basic Specifications

  • Product Model
    Garbage Bag
  • Capacity(L)
    90
  • Material (Body)
    Low Density Polystyrene (LLDPE)
  • Longitudinal(mm)
    1000
  • Side(mm)
    900
  • Thickness(mm)
    0.045
  • Body / Option
    Main Body
  • Features
    Standard wide-mouth plastic bag series for commercial use.
  • Mass(g)
    716.3
  • Amount Of Content
    1 Bag (10 Sheets)

Product Description

90 L capacity thick plastic garbage bag for business use.
[Features]
· Standard thick plastic bag for business use.
· 90 L capacity.
· Material: Low-density polyethylene.
[Applications]
· Ideal for use as garbage bags.

Part Number
N-91-BL
N-92-BK
N-93-CL
N-94-HCL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Color JAN Code Trusco Code Amount Of Content

฿ 304.77

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

10 Day(s) Blue - 4902393244503 433-1940 1 Bag (10 Sheets)

฿ 305.72

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

10 Day(s) Black - 4902393244602 433-1958 1 Bag (10 Sheets)

฿ 349.73

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

12 Day(s) Transparent - 4902393244800 433-1966 1 Bag (10 Sheets)

฿ 320.96

GARBAGE BAGS 1 Pack(s)

10 Pieces Per Package

10 Day(s) Other Milk-white Translucent 4902393244947 433-1974 1 Bag (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1