(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

N Series 10-15 l Garbage Sacks

N Series 10-15 l Garbage Sacks

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 127.62 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
N-11
N-13
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 127.62

GARBAGE BAGS 1 Pack(s)

20 Pieces Per Package

10 Day(s) Blue 4902393223119 432-1243 1 Bag (20 Sheets)

฿ 127.62

GARBAGE BAGS 1 Pack(s)

20 Pieces Per Package

12 Day(s) Transparent 4902393223133 432-1251 1 Bag (20 Sheets)

Basic Specifications

  • Product Model
    Garbage Bag
  • Capacity(L)
    10 to 15
  • Material (Body)
    Low Density Polystyrene (LLDPE)
  • Longitudinal(mm)
    500
  • Side(mm)
    450
  • Thickness(mm)
    0.025
  • Body / Option
    Main Body
  • Features
    Standard 10 to 15 L size refuse bag.
  • Mass(g)
    191.5
  • Amount Of Content
    1 Bag (20 Sheets)

Product Description

Standard 10 to 15 L capacity garbage bag.

Part Number
N-11
N-13
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 127.62

GARBAGE BAGS 1 Pack(s)

20 Pieces Per Package

10 Day(s) Blue 4902393223119 432-1243 1 Bag (20 Sheets)

฿ 127.62

GARBAGE BAGS 1 Pack(s)

20 Pieces Per Package

12 Day(s) Transparent 4902393223133 432-1251 1 Bag (20 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1