TRUSCO NAKAYAMA Legs Mat, Black

Brand :
TRUSCO

Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

A popular indoor mat that helps to relieve fatigue and feels soft when stepped on.
[Features]
· Excellent cushioning characteristics disperses load of body weight and alleviates fatigue of legs and lower back.
· Fatigue reducing mat with excellent oil resistance and water resistance.
· Can be used as a countermeasure against chills by blocking the cold air from the floor.
[Applications]
· Ideal for relieving fatigue in standing work at a fixed position and as a measure against cold feet.

Features

●Excellent cushioning will distribute weight burden and reduce fatigue of the legs.
●Excellent in water resistance and oil resistance.

Specification

●Thickness(mm):9
●Color:Black
●SPQ(sheet):1

Materials

●Nitrile Rubber(NBR), Polyurethane(PUR)
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

TRUSCO NAKAYAMA Legs Mat, Black | TRUSCO | MISUMI Thailand