(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adhesive Mat Sheet (with Antibacterial Agent) Blue

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 6,492.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MR-123-740-3
MR-123-743-3
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Length
(mm)
JAN Code Trusco Code Mass Amount Of Content

฿ 6,492.00

CLEAN MATS 1 Pack(s)

60 Pieces Per Package

12 Day(s) 900 4904771751238 432-1049 1.8kg 1 Sheet (60 pcs)

฿ 7,518.00

CLEAN MATS 1 Pack(s)

60 Pieces Per Package

1 Day(s) 1200 4904771751337 432-1057 2.4kg 1 Sheet (60 pcs)

Basic Specifications

  • Product Model
    Cleanliness Mats
  • Shape
    Sheet Model
  • Detailing Type
    Adhesive mat BS
  • Color
    Blue
  • Width(mm)
    600
  • Thickness(mm)
    3.5
  • Features
    Prevents shoe bottom dust from entering inside with the special adhesive on the surface. Dust removal adhesive sheets with serial numbers. Peel off the old one and use a new one when it is dirty.
  • Use
    For precision factories, clean rooms, food factories etc.
  • Specifications
    Contains Antibacterial Agent
  • 1 Sheet
    Film 60 Sheets
  • Film Thickness
    58μm
  • Material
    Polyethylene film
  • Amount Of Content
    1 Sheet (60 pcs)

Product Description

Special adhesive on the surface of the mat stops dirt from being brought in on shoes. Anti-dust adhesive sheet, can be torn off when dirty, with a stock number to check remaining sheets.

Part Number
MR-123-740-3
MR-123-743-3
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Length
(mm)
JAN Code Trusco Code Mass Amount Of Content

฿ 6,492.00

CLEAN MATS 1 Pack(s)

60 Pieces Per Package

12 Day(s) 900 4904771751238 432-1049 1.8kg 1 Sheet (60 pcs)

฿ 7,518.00

CLEAN MATS 1 Pack(s)

60 Pieces Per Package

1 Day(s) 1200 4904771751337 432-1057 2.4kg 1 Sheet (60 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By special adhesive on the surface, prevents dust stuck to the shoe sole from entering.

Specification

●Color:Blue
●Thickness(mm):3.5
●1 Sheet: Film 60 Sheets
●Film Thickness: 58μm
●Antibacterial agent included

Materials

●Polyethylene Film

Warning

●The exclusive mat frame is sold separately.