(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MR-123-540-0 |
MR-123-543-0 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length (mm) |
JAN Code | Trusco Code | Mass | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,312.00 |
CLEAN MATS | 1 Pack(s) |
60 Pieces Per Package |
12 Day(s) | 900 | 4904771750804 | 432-1022 | 1.8kg | 1 Sheet (60 pcs) | ||
฿ 9,737.00 |
CLEAN MATS | 1 Pack(s) |
60 Pieces Per Package |
12 Day(s) | 1200 | 4904771750903 | 432-1031 | 2.4kg | 1 Sheet (60 pcs) |
Strong adhesive model for improved dust removal, also includes antibacterial agent and anti-static agent. Sheet with attached stock number. Anti-dust adhesive sheet.
Part Number |
---|
MR-123-540-0 |
MR-123-543-0 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length (mm) |
JAN Code | Trusco Code | Mass | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,312.00 |
CLEAN MATS | 1 Pack(s) |
60 Pieces Per Package |
12 Day(s) | 900 | 4904771750804 | 432-1022 | 1.8kg | 1 Sheet (60 pcs) | ||
฿ 9,737.00 |
CLEAN MATS | 1 Pack(s) |
60 Pieces Per Package |
12 Day(s) | 1200 | 4904771750903 | 432-1031 | 2.4kg | 1 Sheet (60 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?