(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adhesive Mat Sheet (with Antibacterial Agent) Frame

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,918.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MR-123-440-0
MR-123-443-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
JAN Code Trusco Code Mass Adaptation Mat Amount Of Content

฿ 3,918.00

CLEAN MATS 1 Piece(s) 10 Day(s) 1020 4904771647401 432-1006 3.7kg MR123-540-0、MR-123-740-3 1 pc.

฿ 4,896.00

CLEAN MATS 1 Piece(s) 1 Day(s) 1320 4904771647500 432-1014 4.7kg MR123-543-0、MR-123-743-3 1 pc.

Basic Specifications

  • Product Model
    Cleanliness Mats
  • Shape
    Sheet Model
  • Detailing Type
    Frame
  • Color
    Green
  • Width(mm)
    720
  • Thickness(mm)
    5
  • Material
    SBR Rubber
  • Amount Of Content
    1 pc.

Product Description

· Frame for adhesive mats.
[Features]
· Color: Green​
· Compatible mats: MR123-540-0, MR-123-740-3​
· Weight: 3.7 kg
[Applications]
· Precision factories, clean rooms, food-processing factories, etc.

Part Number
MR-123-440-0
MR-123-443-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
JAN Code Trusco Code Mass Adaptation Mat Amount Of Content

฿ 3,918.00

CLEAN MATS 1 Piece(s) 10 Day(s) 1020 4904771647401 432-1006 3.7kg MR123-540-0、MR-123-740-3 1 pc.

฿ 4,896.00

CLEAN MATS 1 Piece(s) 1 Day(s) 1320 4904771647500 432-1014 4.7kg MR123-543-0、MR-123-743-3 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1