(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Softon Royal (Flame Resistant / Roll Type)

Softon Royal (Flame Resistant / Roll Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 29,653.11 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
411-0839 SALE
411-0840 SALE
411-0841 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 29,653.11

฿ 25,175.49

CUSHION MATS 1 Piece(s) 40 Day(s) Green 4964079033009 443-8868 1 Roll

฿ 29,653.11

฿ 25,175.49

CUSHION MATS 1 Piece(s) 40 Day(s) Gray 4964079027367 449-7163 1 Roll

฿ 29,653.11

฿ 25,175.49

CUSHION MATS 1 Piece(s) 40 Day(s) Clear Black 4964079033016 443-8876 1 Roll

Basic Specifications

  • Product Model
    Anti-fatigue Mats
  • Shape
    Roll Model
  • Width(mm)
    1000
  • Length(m)
    10
  • Thickness(mm)
    5.5
  • Mass
    32kg
  • Features
    With embossing on the front surface, non-slip effects are provided from multiple directions. Featuring a double-layer structure with excellent cushioning properties, , it is advised that this product be used as a fatigue prevention mat. Fireproof-compliant product. Fireproof performance registration number (ET070096).
  • Use
    Passages located on sides of machines at manufacturing plants.
  • Material
    Olefin Type Elastomer Resin
  • Amount Of Content
    1 Roll

Product Description

The surface has diamond-shaped embossing, creating a non-slip surface in every direction. Double-layered construction for excellent cushioning, perfect for reducing leg fatigue. Fire resistant product. ​Fire prevention performance registration number​ (ET070096). For pathways around machinery in factories.

Part Number
411-0839 SALE
411-0840 SALE
411-0841 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 29,653.11

฿ 25,175.49

CUSHION MATS 1 Piece(s) 40 Day(s) Green 4964079033009 443-8868 1 Roll

฿ 29,653.11

฿ 25,175.49

CUSHION MATS 1 Piece(s) 40 Day(s) Gray 4964079027367 449-7163 1 Roll

฿ 29,653.11

฿ 25,175.49

CUSHION MATS 1 Piece(s) 40 Day(s) Clear Black 4964079033016 443-8876 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1